X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
441 Saw Mill River Rd.
Yonkers
, NY
10701
Phone:
914-476-9000
www.americanspecialties.com
Would you like to see hosted content from American Specialties, Inc.?
EMAIL
Request for information
American Specialties, Inc.
Contact Us / RFI
American Specialties, Inc.
>
PRODUCT
>
Profile Collection Sanitary Napkin Disposal Recessed| - Model 9471
Profile Collection Sanitary Napkin Disposal Recessed| - Model 9471
Features a self-closing stainless steel push door that covers the disposal opening along with a removable 1.8 gal. (7 L) stainless steel waste receptacle.
- Hide Gallery
Videos for Profile Collection Sanitary Napkin Disposal Recessed| - Model 9471
American Specialties, Inc. video of ASI Group
2014-01-31T00:00:00+00:00Z
ASI Group
(American Specialties, Inc.)
request for information
American Specialties, Inc. video of Toilet Accessories SpecWizard from American Specialties
2015-02-06T00:00:00+00:00Z
Toilet Accessories SpecWizard from American Specialties
(American Specialties, Inc.)
request for information
American Specialties, Inc. video of ASI Velare™ BTM Installation Video
2020-08-07T00:00:00+00:00Z
ASI Velare™ BTM Installation Video
(American Specialties, Inc.)
request for information
American Specialties, Inc. video of ASI Piatto™ Installation Video
2020-08-07T00:00:00+00:00Z
ASI Piatto™ Installation Video
(American Specialties, Inc.)
request for information