Rated 5 based on 1 product reviews
ProdataKey, Inc.

Mobile First Access Control

CONTACT INFO
67 W. 13490 S. Suite 300
Draper, UT 84020
Toll Free: 801-317-8802
Phone:
EMAIL
Request for informationProdataKey, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

The Push Button Reader equipped with a rugged backlit keypad, weatherproof design, and a durable zinc alloy casing, is built for applications where durability is key. The Push Button Reader offers the ability to unlock doors with proximity credentials, PIN, or the flexibility to configure two-layer security by requiring users to present a credential and enter a PIN to gain access.

- Hide Gallery
Push Button Reader

Specifications for Push Button Reader
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Push Button Reader
Videos for Push Button Reader
ProdataKey, Inc. video of Cloud-based access control made easy - ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of PDK Red Unveiling
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of Touch io by ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of VCHS Case Study
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information