Rated 5 based on 1 product reviews
Nordfab Ducting

Industrial Ducting

CONTACT INFO
EMAIL
Request for informationNordfab Ducting Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

Nordfab Double Branches in 14 gauge galvanized steel are available with Quick-Fit® (QF) rolled ends in diameters up to 24″ and with flanged ends in diameters up to 72″. Also available with 30 degrees angle. When ordering specify A, B, C, D and end type(s). (A - C) ≥ (C-B) and (C) ≥ (D) Reducer at C or D may be required. Use formula above to determine. A vanstone end with rotational Angle Flanges is standard. If welded flanges are required, clocking must be specified.



- Hide Gallery
Quick-Fit®  Double Branch 14 Gauge 45°

Specifications for Quick-Fit® Double Branch 14 Gauge 45°
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Quick-Fit® Double Branch 14 Gauge 45°
Videos for Quick-Fit® Double Branch 14 Gauge 45°
Nordfab Ducting video of Nordfab QF Plant Expansion August 2023
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Comparison of the leakability of Nordfab Duct Pipe and Lockformed Pipe
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Introducing Quick-Fit Visual®
2021-06-25T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Introducing the Nordfab® Spark Trap 2 0
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Nordfab Ducting's Quick-Fit® Sleeve
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Nordfab QF Ball Joint
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information