Rated 5 based on 1 product reviews
Masonry Technology, Inc.

Rainscreens, Weeps and Moisture Management

CONTACT INFO
24235 Electric St. P. O. Box 214
Cresco, IA 52136
Toll Free: 800-879-3348
Phone: 563-547-1122
EMAIL
Request for informationMasonry Technology, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

SC 5016 and SC 5032 are 0.024" (0.6 mm) thick high impact polystyrene sheets. They are formed with 3/16" corrugations and a spunbond polypropylene fabric on one side with a 4" (102 mm) skirt on one edge.

May be referred to in specifications as channeled and perforated high impact polystyrene with an adhered fabric as an intervening drainage medium behind stucco and scratch coat systems.

Can be used in place of three-dimensional matrix of monofilament fibers with adhered fabric.

- Hide Gallery
Rainscreen Drainage Plane

Specifications for Rainscreen Drainage Plane - Sure Cavity®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Rainscreen Drainage Plane - Sure Cavity®
Videos for Rainscreen Drainage Plane - Sure Cavity®
Masonry Technology, Inc. video of Moisture Flow Test in Thin Veneer Walls
2016-06-30T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Fiber Cement Siding Installation with Rainscreen
2018-01-09T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of How to Install Thin Stone with a Rainscreen - Gravity Cavity Installation Video
2017-04-17T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of L + R Weep Screed and Deflector - Weep Thin Veneer Walls
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Moisture Diverter - Top of Window and Door Moisture Management
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Rainscreens: 5 Things You Need To Know to Protect your Walls
2017-02-17T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Siding Rainscreen with Vented Edge Metal Installation
2018-01-09T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Sure Cavity Rainscreen Drainage Plane with "True Channel" Technology
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Trash Mortar Diverter Installation - Prevents Trash Mortar Buildup Behind Stone and Brick Veneers
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Window Drainage Plane - Bottom of Window Drainage
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information