Rated 5 based on 1 product reviews
Global Hi-Tech Films, Inc.

Architectural Window Film

CONTACT INFO
EMAIL
Request for informationGlobal Hi-Tech Films, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
  • RS 20​

  • RS 30​

  • RS 50​

  • RA CH 35​

  • RA BRONZE 25​

  • RA GREY 20​

  • RA GREY 15​

  • RA CH 20​

  • RA CH 10​

  • REF.GREEN 10​

  • REF. BLUE 15​

  • REF. GREY 05​

  • REF. GREY 20​

  • REF. GREY 35​

  • REF. BRONZE 10​

  • REF. GOLD 15​

  • REF. GREY 10 AMS​


Reflective Films are coated with a micro-thin, partially transparent layer of metal and have a mirror-like finish. They prevent visibility from outside (area of greater light intensity) during the day and vice-versa during the night. Total solar energy rejection is on the higher side.​

FEATURES & BENEFITS

  • Highest cooling by reflecting solar light.​

  • Maintains daytime privacy.​

  • Reduces glare up to 92%.​

  • Best economical solution for cooling purposes.

- Hide Gallery
Reflective Series Films

Specifications for Reflective Series Films
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Reflective Series Films
Videos for Reflective Series Films
Global Hi-Tech Films, Inc. video of Global Hi Tech Films - Manufacturing Excellence
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Global Hi Tech films - 90 year legacy
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles I of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles II of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Security films to avoid forced entry
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Central Bank of Brazil
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Spectra pro and Deco Vista
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: City Walk Dubai
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Datasheets for Reflective Series Films

Architectural Window Film