Rated 5 based on 1 product reviews
Riot Glass

Security Glass & Framing

CONTACT INFO
1661 Glenlake Ave
Itasca, IL 60143
Toll Free: 800-580-2303
Phone:
Continuing Education Logo
EMAIL
Request for informationRiot Glass Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Violent hate crimes targeting places of worship are on the rise across the US. That's why it's so important for religious center leaders and administrators to start taking security seriously.

No one wants to imagine a peaceful Sunday afternoon service turning violent, but the reality is that it can happen anywhere. Churches, mosques, synagogues, and temples are all at risk of being targeted by active shooters looking to harm people because of their extremist beliefs.

Hate crimes targeting religious properties, such as broken windows and graffiti, are another threat that these types of facilities face. Though not as dangerous to the physical security of worshipers as other types of crimes, they can lead to unwanted costly repairs and cleanup.

A key concern that many religious center stakeholders have when it comes to beefing up security is that they do not want to inadvertently make it a less welcoming place for congregants. This is a valid concern, but there are ways to improve physical security without drastically altering the appearance or atmosphere of your facility.

- Hide Gallery
Religious Facilities
Videos for Religious Facilities
Riot Glass video of Riot Glass | The Answer to End Burglary, Looting, Vandalism
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Invisible Storefront Security | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass vs Sledgehammer | Riot Glass, Inc | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of HP White Laboratory Testing | RIOT GLASS | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass Case Study | Testimonial | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass vs Regular Glass | (800) 580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass™ vs LA Rioters
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Employee Tests Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of 3 Ways to STOP Shooters
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Forced Entry Protection Like No Other | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Bomb Blast Test In Shock Tube | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Security Glass Forced Entry Test | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Security Screens Prevent Home Invasion Robbery! | Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Bomb Blast Window Film Test | Live Shot | Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass Security Glass Installation | Riot Glass, Inc
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Ballistic Glass Test | ArmorPlast | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of ArmorPlast AP25 Demonstration | Riot Glass, Inc
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass Anti Burglary Test 2017
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information