Rated 5 based on 1 product reviews
MarShield - Div. of Mars Metal Co.

Radiation Shielding

CONTACT INFO
4140 Morris Dr.
Burlington, ON, Canada L7L 5L6
Toll Free: 800 381-5335
EMAIL
Request for informationMarShield - Div. of Mars Metal Co. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon

CERTIFICATION PROCESS

MRI equipment utilizes a strong magnetic field to generate images. To obtain the optimal performance the equipment needs minimal RF noise in the surrounding environment. The RF noise is frequencies of radio and magnetic waves which are measured in Decibel (dB) units. The critical frequency range for most MRI equipment is from 50 MHz to 150 MHz. To determine the Shielding Effectiveness (SE) a series of test are performed at different locations throughout the enclosure. These tests utilize specialized equipment to transmit and receive RF noise at a specified frequency in accordance to set of standards specified by the equipment vendor. To simplify the explanation of this process we will omit the technical details and focus on the general ideas behind the testing procedure. The test starts by placing a Transmit Antenna (TX) outside the enclosure that transmits a specified amount of RF noise (dB) at a specific frequency. Then the technician takes the Receive Antenna (RX) inside the enclosure and closes the door. The Shielding Effectiveness (SE) is then determined by the difference in dB once the door is closed. This difference in value is typically referred to as the shielding attenuation.

- Hide Gallery
RF Testing Procedures

Specifications for RF Testing Procedures
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for RF Testing Procedures
Videos for RF Testing Procedures
MarShield - Div. of Mars Metal Co. video of MarShield - High Energy Shielded Doors
2019-06-09T00:00:00+00:00Z
(MarShield - Div. of Mars Metal Co.)request for information