Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Perma Rigid  Dock Shelters are designed to service a  variety of truck sizes and types, regardless of dock door size or bumper projection.  When the truck backs into the shelter, the face curtains wrap around truck sides and top for positive weather protection ensuring reduced energy costs, loading safety, and product protection.  The full trailer opening remains accessible or unrestricted loading and unloading.  Perma Tech offers a wide variety of dock shelter cover fabrics and unit sizes to custom build a dock shelter designed to meet your requirements.  Years of experience result in proven craftsmanship and quality construction, giving you the best value for your investment.

HEAD CURTAIN:
Choice of many heavy-duty fabrics, all with fiberglass stays and Perma wear flaps on each side at truck contact areas.

SIDE CURTAINS:
Same fabric as a head curtain with fiberglass stays. With extra wear area on the bottom of curtains at critical truck contact points.

FOAM EDGE:
Fabric covered foam strip on the leading edge of side curtains for a snug fit against trailer sides.

GUIDE PATCH:
Guide patches are 4″ wide by 12″ tall made from 18oz safety yellow vinyl for accurate truck positioning.

HEAD FRAME:
2" x 6" Pressure treated lumber, peaked at the center to prevent snow and water build-up and covered with a translucent fiberglass panel to allow a lighted loading area.

SIDE FRAME:
2" x 4" Pressure treated lumber covered with a translucent panel for a safe, lighted loading area.

OPTIONS:
Steel Frame
Bottom Draft Curtain
Protective Bollards

- Hide Gallery
Rigid Ground Shelter

Rigid Ground Shelter  

1

Revit BIM Files for Rigid Ground Shelter

Loading Dock Shelters  

Dock Shelter: Ground Level Shelter

Specifications for Rigid Ground Shelter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW