Rated 5 based on 1 product reviews
CONTACT INFO
414 Union St. Suite 2000
Nashville, TN 37219
Toll Free: 888-820-0325
Phone:
Continuing Education Logo
Would you like to see hosted content from LP Building Products?
EMAIL
Request for informationLP Building Products Contact Us / RFI
LP SolidStart Rim Board is more convenient than field-ripped sheathing because it matches the depths of our LP SolidStart I-Joists: 9-1/2", 11-7/8", 14", and 16". We also offer prompt, courteous customer service. Our LP service team will answer questions and provide product application, installation and warranty information.
- Hide Gallery
Rim Board
Videos for Rim Board - LP® SolidStart®
LP Building Products video of Turn Obstacles into Opportunities
2018-02-24T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of Installation Instruction Video For Intertek No. LPB/WPPS-60-01 Wall Assembly
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of Installation Instruction Video For UL No. U349 Wall Assembly
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of Installation Instruction Video For UL No. W408 Wall Assembly
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of Installation Instruction Video For UL No. U350 Type B Wall Assembly
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of Time & Labor Savings in Multifamily Construction
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of LP® FlameBlock® Fire-Rated OSB Sheathing Product Overview Video
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of Why Products Like LP® FlameBlock® Fire-Rated OSB Sheathing Appeal To Top Builders
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of LP® FlameBlock® Fire-Rated OSB Sheathing Burn Event
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of Burn Event Showdown: LP® Flameblock® Fire-Rated OSB Sheathing vs. Untreated OSB
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of LP® FlameBlock® Fire-Rated OSB Sheathing Burn Event
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of Installation Instruction Video for UL No. U350B Wall Assembly
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of Installation Instruction Video For UL No. U350 Type A Wall Assembly
2018-02-28T00:00:00+00:00Z
(LP Building Products)request for information
LP Building Products video of SpecWizard Video for LP Building Products Fire Retardant Wood Sheathing
2018-11-20T00:00:00+00:00Z
(LP Building Products)request for information