Rated 5 based on 1 product reviews
AS Hanging Display Systems

Art Hanging / Wall Systems

CONTACT INFO
EMAIL
Request for informationAS Hanging Display Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

AS Hanging offers hanging rods that give a classic look to all spaces, while providing a heavy-duty weight capacity. Made from high-quality aluminum and offered in various colors and in stainless steel for strength and durability. Hanging rods are 4mm square and rated for up to 110 lbs load. Always supplied with a safety cap to protect wall finishes.

Available in various lengths and colors, Hanging rod is a perfect gallery hanging system and an excellent choice for any museum.

 
P-End Rod
Twist End Rod
P-End Rod Stainless Steel
J-End Rod Stainless Steel
Anti-theft Secure Rod
Anti-Theft Secure Rod Kit
Rod Safety Cap (10 pieces)

 

Catalog - Interactive Version

 

- Hide Gallery
Rods

Rods  

1

Revit BIM Files for Rods

Rod  

Displays: Rod: Anti Theft

Displays: Rod: J-End

Displays: Rod: P-End

CAD Drawings for Rods

Rod  

Anti-Theft Rod
download:view:
J-End Rod
download:view:
P-End Rod
download:view:
Specifications for Rods
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Rods
Videos for Rods
AS Hanging Display Systems video of AS Hanging Systems
2016-07-13T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of Rod End Hanger
2016-07-14T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of Anti-theft Secure Rod
2016-07-14T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of AS Hanging Display Systems SpecWizard Video for Art Hanging and Display Systems
2019-05-27T00:00:00+00:00Z
(AS Hanging Display Systems)request for information