Rated 5 based on 1 product reviews
Synlawn

Artificial Grass

CONTACT INFO
EMAIL
Request for informationSynlawn Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Nylon fibers give this grass guaranteed resistance against melting from reflective light, along with an ASTM CERTIFIED E108 CLASS A FIRE-RATING for the highest level of safety and security. Ideal for rooftops, decks, and patios, indoors or out.

THE ULTIMATE IN BEAUTY AND SAFETY FOR ROOF AND INDOOR APPLICATIONS.

The clear choice for aesthetics and safety amongst architects, specifiers, and homeowners. The first Class A Fire-Rated artificial grass not requiring infill by combining nylon fibers with our exclusive EnviroLoc+™ backing and HeatBlock™ technologies for incredible durability and low surface temperatures. SYNLawn Roof Platinum is used by architects and specifiers where weight and safety are concerns, including urban rooftops, decks, patios, and high foot traffic areas.

Nylon Fibers Provide a High-Melt Resistance Against Window Reflectivity and Fire Safety

Safety Built In
ASTM E108 Class A Fire Rating, ASTM F1292, ASTM F1551, ASTM F1951
Optimal Drainage
Permeability > 500″ p/h
Environmentally Friendly
SYNLawn's exclusive plant-based EnviroLoc+™ backing system replaces up to 60% of petroleum-based polyol with renewable soybeans.
No black rubber crumb
Ask about our safe, clean, high performance infill & pet odor control options.
Lasting Color
UV stabilized yarns to resist fading from the sun. Bright color-fast yarns that stay bright.
Excellent Resiliency
Dense thatch for strength and support.

- Hide Gallery
Roofdeck Platinum

CAD Drawings for Roofdeck Platinum

Synthetic Grass Surfacing  

1437-558 - Synlawn Class A Fire Roofdeck System
download:view:
1437-559 - Synlawn Roofdeck System Over Aggregate with Perimeter Board
download:view:
1437-560 - Synlawn Roofdeck System On Foam Pad Aggregate with Perimeter Board
download:view:
1437-561 - Synlawn Roofdeck System with Heavy Guard and Synlawn Roofdeck Panels
download:view:
1437-562 - Synlawn Roofdeck System Panel to Paver on Pedestal Using Z Bracket
download:view:
1437-563 - Synlawn Roofdeck System Panel to Fibergrate Panel System
download:view:
Specifications for Roofdeck Platinum
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Roofdeck Platinum
Videos for Roofdeck Platinum
Synlawn video of The History of SYNLawn — Celebrating Our 20th Anniversary
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowner Builds Par-3 Hole Inspired by Famed Golf Course
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Bringing Green Spaces to California — Olympus Park
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Water Conservation for your Business with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Dustin 'The Diamond' Poirier trains with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowners save money, save time, save water with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn EnviroLoc+ Safe Clean Green Artificial Grass Technology
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Fire Safety Benefits of SYNLawn Artificial Grass
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of If the backing's NOT Green, it's NOT SYNLawn
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has EnviroLoc™ Backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has Green Soy backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's Green Backing and Certification Assurance
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Child Safe and Earth Friendly Playgrounds by SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn sustainable artificial grass
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn & U.S. Soy - A Winning Combination
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Building with U.S. Soy - Landscaping with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Life is Good with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Is your backyard ready for greatness?
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's EnviroLoc™ Backing System Drainage Advantage
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information