Rated 5 based on 1 product reviews
Royal Corinthian

Column, Cornice, Pergola, & Balustrades

CONTACT INFO
603 Fenton Ln.
West Chicago, IL 60185
Toll Free: 888-265-8661
Phone: 630-876-8899
EMAIL
Request for informationRoyal Corinthian Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon

Royal Corinthian manufactures round columns in several styles and materials. We have tapered plaintapered flutednon-tapered plainnon-tapered rope, barrel, Greek Doric, and some “custom" standard styles. We make these round columns from RoyalCast™ cast FiberglassRoyalStone™ Synthetic Stone, and RoyaLite™ lightweight Fiberglass. We also offer the same columns in RoyalCrete™ GFRC for those wanting a cast stone segmented look to their columns. We make everything from knee-wall and “stock" sized to 2 and 3 story columns. Currently, our diameters range from 5" to 42" and some columns span up to 30' without interruption. We can go even higher if we piece the shaft together from several sections or we can always make a custom size, which we specialize in. If you want to browse by style, click on the column image below that catches your eye. If you would rather get to know the various materials that we offer, feel free to call us for a quick run through or visit our columns section to see a comparison chart. Our columns are usually pictured with Tuscan caps and bases which we offer for every size of the column that we make. In addition, we offer an assortment of alternative caps and bases as well as decorative capitals.

- Hide Gallery
Round Columns

Round Columns  

1

Revit BIM Files for Round Columns

Porch Columns  

Column: Round Tapered Plain

Column: Round Tapered Fluted

Column: Round Non-Tapered Twist Rope

Column: Round Non-Tapered Segmented

Column: Round Non-Tapered

Column: Round Barrel

CAD Drawings for Round Columns

Round Belly Columns  

10 inch Round Belly Columns
download:view:
10 to 11 inch Round Belly Columns
download:view:
11 inch Round Belly Columns On Pedestals
download:view:
24 to 28 inch Round Belly Columns
download:view:

Round Non-Tapered Plain Columns  

6 inch Round Non-Tapered Columns
download:view:
8 inch Round Non-Tapered Columns
download:view:
10 inch Round Non-Tapered Columns
download:view:
12 inch Round Non-Tapered Columns
download:view:
14 inch Round Non-Tapered Columns
download:view:
16 inch Round Non-Tapered Columns
download:view:
18 inch Round Non-Tapered Columns
download:view:
20 inch Round Non-Tapered Columns
download:view:
24 inch Round Non-Tapered Columns
download:view:
30 inch Round Non-Tapered Columns
download:view:
36 inch Round Non-Tapered Plain Columns
download:view:

Round Non-Tapered Segmented Columns  

8 inch Round Non-Tapered Segmented Columns
download:view:
10 inch Round Non-Tapered Segmented Columns
download:view:
12 inch Round Non-Tapered Segmented Columns
download:view:
14 inch Round Non-Tapered Segmented Columns
download:view:
16 inch Round Non-Tapered Segmented Columns
download:view:
18 inch Round Non-Tapered Segmented Columns
download:view:
20 inch Round Non-Tapered Segmented Columns
download:view:
24 inch Round Non-Tapered Segmented Columns
download:view:

Round Non-Tapered Twist Rope Columns  

6 inch Round Non-Tapered Twist Rope Columns
download:view:
8 inch Round Non-Tapered Twist Rope Columns
download:view:
10 inch Round Non-Tapered Twist Rope Columns
download:view:
12 inch Round Non-Tapered Twist Rope Columns
download:view:
16 inch Round Non-Tapered Twist Rope Columns
download:view:

Round Tapered Columns  

5 inch Round Tapered Knee Wall Columns
download:view:
6 inch Round Tapered Columns
download:view:
8 inch Round Tapered Columns
download:view:
10 inch Round Tapered Columns
download:view:
12 inch Round Tapered Columns
download:view:
16 inch Round Tapered Columns
download:view:
18 inch Round Tapered Columns
download:view:
20 inch Round Tapered Columns
download:view:
22 inch Round Tapered Columns
download:view:
24 inch Round Tapered Columns
download:view:
28 inch Round Tapered Columns
download:view:
30 inch Round Tapered Columns
download:view:
36 inch Round Tapered Columns
download:view:

Round Tapered Fluted Columns  

8 inch Round Tapered Fluted Columns
download:view:
10 inch Round Tapered Fluted Columns
download:view:
12 inch Round Tapered Fluted Columns
download:view:
14 inch Round Tapered Fluted Columns
download:view:
16 inch Round Tapered Fluted Columns
download:view:
18 inch Round Tapered Fluted Columns
download:view:
20 inch Round Tapered Fluted Columns
download:view:
24 inch Round Tapered Fluted Columns
download:view:
30 inch Round Tapered Fluted Columns
download:view:
36 inch Round Tapered Fluted Columns
download:view:
48 inch Round Tapered Fluted Columns
download:view:

Round Tapered Greek Doric Columns  

12 inch Round Tapered Greek Doric Plain Columns
download:view:
14 inch Round Tapered Fluted Greek Doric Columns
download:view:
14 inch Round Tapered Greek Doric Plain Columns
download:view:
16 inch Round Tapered Fluted Greek Doric
download:view:
22 to 24 inch round tapered fluted greek doric columns
download:view:
24 inch Round Tapered Greek Doric Plain Columns
download:view:
25 to 28 inch Round Tapered Fluted Greek Doric Columns
download:view:
29 to 32 inch round tapered fluted greek doric columns
download:view:
Catalogs for Round Columns
Videos for Round Columns
Royal Corinthian video of Balustrade Systems [Railings: Fiberglass, Synthetic Stone, Polyurethane, PVC, Aluminum, & Vinyl]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Freestanding Column [fiberglass or synthetic stone]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install A Balustrade System [synthetic stone or fiberglass]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Faux Wood Beams [lightweight polyurethane beams]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Fiberglass Cornice
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of PVC Column Wraps
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Chippendale Fence
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Fiberglass Pergola
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Split a Fiberglass Column
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of What is a Fiberglass Column?
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Column Capitals and Bases
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information