Rated 5 based on 1 product reviews
CONTACT INFO
8900 N. Arbon Dr.
Milwaukee, WI 53223
Toll Free: 888-214-0882
Phone: 414-355-2600
Would you like to see hosted content from Rite-Hite?
EMAIL
Request for informationRite-Hite Contact Us / RFI
Vacant loading docks create dangerous drop-offs for dock personnel as well as material handling equipment and are often ignored until after a serious accident has occurred. Protect your employees and equipment with the Dok-Guardian Safety Barrier, available in Heavy Duty and Light Duty. Simple and easy to use, the Dok-Guardian is an excellent safety solution for almost any loading dock.
- Hide Gallery
Safety Barrier

Catalogs for Safety Barrier - Dok-Guardian™
Videos for Safety Barrier - Dok-Guardian™
Rite-Hite video of Loading Dock Equipment
2012-03-08T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of Zoneworks Curtain Walls - A Better Way. A Better Wall.
2016-02-16T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of Safe-T-Signal Intersection Warning System
2016-12-27T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of FasTrax High Speed Industrial Door by Rite-Hite
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of LiteSpeed High Performance Door
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of Trakline Fold and Roll Doors by Rite-Hite Doors
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of Split Second - High Speed Bi-parting PVC Door
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of FasTrax Clean Washdown Door by Rite-Hite Doors, Inc.
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of LiteSpeed High Performance Door
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of Split Second Pharmaceutical Door From Rite-Hite
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of FasTrax FR Cold Storage Door / Freezer Door
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of Barrier Glider Cold Storage Door by Rite-Hite Doors, Inc.
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information
Rite-Hite video of Defender Cell Application Video - Rite-Hite Machine Guarding
2017-08-21T00:00:00+00:00Z
(Rite-Hite)request for information