Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationUS Heritage Group, Inc. Contact Us / RFI

HS60 is a natural repair mortar specifically formulated for the patching and restoration of sandstone. Designed to repair any surface areas of sandstone including traffic areas, window sills, steps and any surface area at least 1/4″ in depth. HS60 is a mineral-based, single component product that is mixed with water. It is formulated using only natural binders; no synthetic polymers or additives are used. HS60 has excellent freeze-thaw and salt resistance. It is vapor permeable. Weight: 48 lbs

- Hide Gallery
Sandstone

Specifications for Sandstone
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Sandstone
Videos for Sandstone
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 1 - Clearing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 2 - Pointing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 3 – Curing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of USH Lime Putty Mortar Installer Certification Training (1 Day)
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Workshop at Naper Settlement
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Training at Gallier Hall
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information