Rated 5 based on 1 product reviews
Chosen Wood Window Maintenance, Inc.

Window Restoration

CONTACT INFO
EMAIL
Request for informationChosen Wood Window Maintenance, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon

It's relatively common for manufacturers to discontinue their product lines at some point in time. This means you may not find a window sash to match your other windows. Luckily, Chosen catalogs sash profiles for some of the most popular brands to address this issue.

Brands

  • Marvin

Since their inception in 1912, Marvin has strived for quality materials and craftsmanship in window construction. Innovation has directed their brand to imagine a more thoughtful connection to the natural world while staying focused on function. Marvin understands that all of these components come together to enhance the day-to-day lives of their customers, and this is the driving force behind their efforts.

  • Weathervane

Founded in 1980, Weathervane focused on the sale and construction of wood windows throughout the 80s & 90s. Despite being built with high-quality lumber and hardware, many of these windows met the same foggy fate and are now in need of repair. Weathervane is a primary example of windows that only need a quick fix before being fully functional again.

Casement windows only

  • Pozzi

Arthur Pozzi created Pozzi windows in the late 1970s, and they were a serious force in Oregon until the early 2000s. Sold to Jeld-Wen in 1992, windows and doors were still offered under the Pozzi name for some time. Ultimately, they suffered a similar fate to Weathervane with their windows frequently suffering seal failures. Sash replacement helps address these issues and restore the functionality of most Pozzi windows. 

  • New & old window styles (pre-1985 and older)

  • Clad (reuse existing materials)

  • True divided light windows not offered

- Hide Gallery
Sash Replacement

Specifications for Sash Replacement
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Sash Replacement
Videos for Sash Replacement
Chosen Wood Window Maintenance, Inc. video of SLIP™ Self Installation Video Intro
2020-05-13T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information
Chosen Wood Window Maintenance, Inc. video of Wood Window Project Tutorial
2020-05-13T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information
Chosen Wood Window Maintenance, Inc. video of How to Measure for a SLIP™
2020-05-13T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information
Chosen Wood Window Maintenance, Inc. video of Steel and Wooden Windows - St Edwards Lodge
2020-05-15T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information
Chosen Wood Window Maintenance, Inc. video of Update Single Pane Wood Windows
2020-05-13T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information