Rated 5 based on 1 product reviews
Garlock Safety Systems

Roofing and Fall Protection Equipment

CONTACT INFO
2601 Niagara Ln
Plymouth, MN 55447
Toll Free: 877-791-4446
Phone: 763-694-2624
EMAIL
Request for informationGarlock Safety Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Meets OSHA Requirements1910.29(b)and 1926.502(b)

All three of our self-closing gates feature a wide adjustment range that makes it easy to select a gate without tedious measuring.

If it looks like the gate is between 17" and 28" the SlimFit will work just fine and is more economical. If the opening seems more like it's between 17" and 48" the EasyFit is an easy choice. If the opening is large, say 48" to 60" then go with the EasyFit Xl.

All our self-closing gates can open to the left or right and feature a galvanized slide for long life indoors or out. The SlimFit has a yellow slide plate and often requires the slide to be cut for the optimal fit. Both EasyFit gates can come with either a galvanized slid plate or is powder-coated safety yellow and cutting is seldom required.

All have the ability to change the vertical hinge positions which is helpful if there happen to be obstructions on the mounting post such as when mounting it to RailGuard 200 railings.

- Hide Gallery
Self-Closing Gates

Catalogs for Self-Closing Gates - SlimFit, EasyFit, EasyFit XL
Videos for Self-Closing Gates - SlimFit, EasyFit, EasyFit XL
Garlock Safety Systems video of Garlock Safety Systems LedgeGuard Mezzanine Fall Prevention Solution in Action
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems Rail Resizer installation instructions
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SpeedGuard™ II - Flatbed Perimeter Fall Protection System
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety System Material Handling Products/Solutions
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems Rollback Mezzanine Gate
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of GR310 – Forklift Rated Pedestrian Protection
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SentryGuard™ Gates - Garlock Safety
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of LadderGuard™ - Garlock Safety System
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems RailGuard 200 Rail Run Animation: Leading Edge Rooftop Fall Prevention
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety System’s SkyGuard Installation Animation: A Skylight Fall Prevention Solution
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Set and Prevent™ RailGuard 200™ Base VS Cinder Block
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Warning Lines: Folding Warning Lines (Feature Video)
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Mezzanine Safety Gate: LedgeGuard (Feature Video)
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems SentryGuard™ Gates
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Palletflow Gate - Garlock Safety Systems
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of ScreenGuard Installation Animation
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SpeedGuard™ II Flatbed Fall Protection System - Installation
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information