Rated 5 based on 1 product reviews
Da-Lite, a brand of Legrand | AV

Projection Screens and Screen Surfaces

CONTACT INFO
EMAIL
Request for informationDa-Lite, a brand of Legrand | AV Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

The Series 300 Lace and Grommet Frame is for auditoriums, theaters and other large venues and is recommended for use with Da-Lite's front projection screen surfaces in sizes up to 90' wide, and rear projection surfaces up to 40' wide.

Key Features:

  • Constructed of 3" diameter aluminum tubing

  • Optional Pro-Trim® cover to absorb light surrounding the viewing area and conceal the screen binding and lacing cord


Screen surface selection Calculator
Screen Designer
Design Center

- Hide Gallery
Series 300 Lace and Grommet Frame

Series 300 Lace and Grommet Frame  

1

Catalogs for Series 300 Lace and Grommet Frame
Videos for Series 300 Lace and Grommet Frame
Da-Lite, a brand of Legrand | AV video of Built-In Low Voltage Control Installation and Adjustment
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cleaning your Da-Lite Screen
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cosmopolitan Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Contour Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cinema Contour
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage with SightLine Cable Drop Levels-Up Customer Experience in Microbrewery
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Wireline Screen | Village Presbyterian Church Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage and Advantage with SightLine
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Four Winds Casino Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Parallax Comparison
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Design Center Project
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Snap
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour Manual with CSR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour with IR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System - New Wheel and Keyway
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Installation
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of HD Progressive Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Floor Model C
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information