Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationUS Heritage Group, Inc. Contact Us / RFI

Heritage shelter coat is most commonly used as a protective coating to masonry substrates that are in danger of damage or decay if not covered with a consolidation material. By applying a breathable protective coat, the substrate is able to continue its normal function without risking the damaging effects of waterproofing or sealing agents. The shelter coat will act as a sacrificial protective coating that can be built up and reapplied as needed through the life of the building.

Heritage Shelter Coat is used to change the texture of new or original masonry, or when a greater level of protection is required for highly damaged and friable brick and stone. Shelter Coat maintains the permeability of Limewash while providing a thicker application for greater protection and durability. The material can also be used to coat and texture cast concrete to give it the appearance of natural stone. The material comes in 24 traditional colors and can be custom matched to almost any color. Weight: 49 lb

- Hide Gallery
Shelter Coat

Specifications for Shelter Coat
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Shelter Coat
Videos for Shelter Coat
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 1 - Clearing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 2 - Pointing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 3 – Curing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of USH Lime Putty Mortar Installer Certification Training (1 Day)
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Workshop at Naper Settlement
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Training at Gallier Hall
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information