Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationShelter-Rite Architectural Fabrics Contact Us / RFI

Base Fabric Type
Light TransmissionStandard: Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard:
 5.0 oz/yd2
Metric: 170 g/m2

Finished Coated Weight
ASTM D751

Standard: 20.0 oz/yd2 +2/-1 oz/yd2)
Metric: 678 g/m2 (+70/-35 g/m2)

Grab Tensile
ASTM D751

Standard: 375/325 lb
Metric: 1669/1446 N

Strip Tensile
ASTM D751 Procedure B

Standard: 300/275 lb/in
Metric: 263/241 daN/5 cm

Adhesion
ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 9 daN/5 cm

Hydrostatic Resistance
ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Low Temperature - LTC
ASTM D2136 (1/8" mandrel, 4 hr)

Standard: Pass @ -40° F
Metric: Pass @ -40° C

Flame Resistance

Meets NFPA 701; FED-STD-191 Method 5903 – 2 second flameout;
ASTM 6413-13 - 2 second flameout; 

Light Transmission
Visible light transmission (400nm to 700nm): 64%
UV light transmission (360nm to 400nm): less than 6%

UV Resistance
Material tested to ASTM G155 Xenon Weatherometer for 10,000 hours;
measured color change of less than Delta E of 5.0 after weathering


Request a Shelter-Rite® Tent™ Sample

- Hide Gallery
Shelter-Rite® 3820 HLT Architectural Fabric

Specifications for Shelter-Rite® 3820 HLT Architectural Fabric
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Shelter-Rite® 3820 HLT Architectural Fabric
BusinessApplication
Building Construction Specifications
Catalogs for Shelter-Rite® 3820 HLT Architectural Fabric
Videos for Shelter-Rite® 3820 HLT Architectural Fabric
Shelter-Rite Architectural Fabrics video of Dome Top Finish Comparison
2023-05-19T00:00:00+00:00Z
(Shelter-Rite Architectural Fabrics )request for information
Shelter-Rite Architectural Fabrics video of About Shelter Rite
2023-05-10T00:00:00+00:00Z
(Shelter-Rite Architectural Fabrics )request for information