Rated 5 based on 1 product reviews
Shelter-Rite Architectural Fabrics

Architectural Fabrics

CONTACT INFO
1000 Venture Blvd
Wooster, OH 44691
Toll Free: 800-927-8578
Phone: 330-262-1111
EMAIL
Request for informationShelter-Rite Architectural Fabrics Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon

Base Fabric Type

Standard:
 Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard: 7.5 oz/yd2
Metric: 250 g/m2

Finished Coated Weight
ASTM D751

Standard: 28.0 oz/yd2 (+2/-1 oz/yd2)
Metric: 950 g/m2 (+70/-35 g/m2)



Trapezoid TearRequest a Shelter-Rite® Tent™ SampleASTM D4533

Standard: 85/85 lb
Metric: 380/380 N

Grab Tensile
ASTM D751

Standard: 700/700 lb
Metric: 3115/3115 N

Strip Tensile
ASTM D751 Procedure B

Standard: 515/515 lb/in
Metric: 4500/4500 N/50 mm

Adhesion
ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 90 N/50 mm

Hydrostatic Resistance
ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Dead Load Seam Strength
ASTM D751
2 in (50 mm) seam, 4 hr, 1 in (25 mm) strip

Standard:  266 lb @ 70° F
                    133 lb @ 160° F
Metric:      1180 N @ 21° C
                    590 N @ 71° C

Low Temperature - LTC
ASTM D2136 (1/8" mandrel, 4 hr)

Standard: Pass @ -40° F
Metric: Pass @ -40° C

Flame Resistance
Meets NFPA 701; ASTM 6413-13 – 2 second flame out;

Light Transmission
Visible light transmission (400nm to 700nm): 41%
UV light transmission (360nm to 400nm): less than 4%

UV Resistance
Material tested to ASTM G155 Xenon Weatherometer for 15,000 hours;
measured color change of less than Delta E of 5.0 after weathering.

Request a Shelter-Rite® Tent™ Sample

- Hide Gallery
Shelter-Rite® 8028 HLT Architectural Fabric with Clear Tedlar®

Specifications for Shelter-Rite® 8028 HLT Architectural Fabric with Clear Tedlar®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Shelter-Rite® 8028 HLT Architectural Fabric with Clear Tedlar®
13 31 00
BusinessApplication
Building Construction Specifications
Catalogs for Shelter-Rite® 8028 HLT Architectural Fabric with Clear Tedlar®
Videos for Shelter-Rite® 8028 HLT Architectural Fabric with Clear Tedlar®
Shelter-Rite Architectural Fabrics video of About Shelter Rite
2023-05-10T00:00:00+00:00Z
(Shelter-Rite Architectural Fabrics )request for information
Shelter-Rite Architectural Fabrics video of Dome Top Finish Comparison
2023-05-19T00:00:00+00:00Z
(Shelter-Rite Architectural Fabrics )request for information