Rated 5 based on 1 product reviews
Lead Glass Pro

Lead Radiation Protection

CONTACT INFO
1968 S Coast Hwy
Laguna Beach, CA 92651-3681
Toll Free: 800-506-9972
Phone:
EMAIL
Request for informationLead Glass Pro Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

Radiation-Protected Workstations for PET, SPECT, Radiopharmacy & Cyclotron Labs

Lead Glass Pro offers the most comprehensive line of radiation-shielded workstations for PET, SPECT, nuclear medicine, radiopharmacy, cyclotron operations, and radiochemistry. Every workstation is engineered for maximum operator safety, superior visibility, ergonomic workflow, and long-term durability in high-energy environments.

Our workstation line includes multiple shielding levels, lead-glass viewing windows, built-in dose calibrator compartments, waste bins, synthesis-module enclosures, and fully mobile configurations—allowing you to choose the exact setup your facility requires.

  • Industry-leading lead shielding (5 mm–110 mm Pb depending on model)

  • High-clarity lead glass for exceptional visibility

  • Optimized for PET, SPECT, radiopharmacy & cyclotron labs

  • Integrated dose calibrator & waste compartments

  • Heavy-duty stainless steel construction

  • Ergonomic design for safe and efficient workflows

  • Models available in stationary or fully mobile formats

- Hide Gallery
Shielded Workstations

Catalogs for Shielded Workstations
Videos for Shielded Workstations
Lead Glass Pro video of Lead Glass Pro Full Installation Video
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Pre-Hung Lead Lined Door and Frame Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Electrical Box Lead Backing Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead X-Ray Window Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead Backed Drywall Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information