R-BREEZE™ is a fixed louvered pergola designed to provide permanent shade, airflow, and architectural definition for outdoor spaces.
Unlike a motorized pergola, R-BREEZE™ uses fixed aluminum louvers to create a clean, low-maintenance shade structure with no moving roof components. It is ideal for projects where filtered light, ventilation, and a strong architectural look are preferred over full roof coverage.
R-BREEZE™ is available in 90-degree and 55-degree fixed louver editions, allowing architects and designers to choose between greater privacy, stronger visual definition, or softer filtered light.
Key Features:
Fixed aluminum louvered roof
Patented roof system
Extruded aluminum structure
90-degree vertical slat edition
55-degree angled slat edition
Attached, freestanding, multi-zone, and custom configurations
Compatible with privacy walls and integrated lighting options
AAMA 2604 powder-coating finish
Low-maintenance shade solution with no moving roof components
Performance:
Wind Load: Up to 175 mph
Snow Load: Up to 100 lbs/sq. ft.
Maximum Dimensions: Up to 22’10” x 22’10” per single zone
