Rated 5 based on 1 product reviews
Prime Window Systems, LLC.

New Construction & Remodel Windows

CONTACT INFO
12775 E. 38th Ave.
Denver, CO 80239
Toll Free: 800-375-5570
Phone:
EMAIL
Request for informationPrime Window Systems, LLC. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Slim Line Series 6000 Horizontal Slider vinyl windows open to the left or right and are sometimes found to be easier to open and close than a crank-style window. An excellent choice for rooms facing walkways, porches or patios as Horizontal sliders do not protrude when opened. In addition to satisfying bedroom egress requirement, Horizontal slider windows are great for providing air circulation to rooms.

Features & Options

  • ¾" insulated glass provides energy-saving thermal efficiency

  • Warm-edge insulated glass technology reduces condensation up to 80%+ Precision-mitered, fusion-welded corners provide superior strength and weather resistance

  • 2-7/8″ frame depth provides a strong, heavy-duty construction

  • Double aluminum-reinforced interlocks provide a weather-tight seal and added security

  • Double weather stripping at interlock prevents air and water infiltration

  • Sliding sash lifts out for safe, easy cleaning from the insi

- Hide Gallery
Slim Line Series 6000 Vinyl Slider Window

Slim Line Series 6000 Vinyl Slider Window  

1