Rated 5 based on 1 product reviews
CONTACT INFO
4242 Baldwin Blvd.
Corpus Christi, TX 78405-3399
Toll Free: 800-531-3111
Phone: 361-888-5591
Continuing Education Logo
Would you like to see hosted content from Horton Automatics division of Overhead Door Corporation?
EMAIL
Request for informationHorton Automatics division of Overhead Door Corporation Contact Us / RFI
Horton Automatics offers these manual swing doors in equal, unequal, and pair configurations. Available in rough opening sizes ranging from 39 1/2" to 99 1/2" with up to 91" of clear opening area, these systems can also be painted to enhance your design. Looking for a custom design? These systems can come with mini-blind glass and/or fire-rated panel options.
- Hide Gallery
Smoke-Rated Swinging ICU
Videos for Smoke-Rated Swinging ICU - Profiler®-ICU SmokeSwing Door Systems
Horton Automatics division of Overhead Door Corporation video of Horton Automatics - World's Greatest Segment
2015-08-27T00:00:00+00:00Z
(Horton Automatics division of Overhead Door Corporation)request for information
Horton Automatics division of Overhead Door Corporation video of Horton Transportation
2015-08-28T00:00:00+00:00Z
(Horton Automatics division of Overhead Door Corporation)request for information
Horton Automatics division of Overhead Door Corporation video of Horton Engineered with Purpose
2015-08-28T00:00:00+00:00Z
(Horton Automatics division of Overhead Door Corporation)request for information
Horton Automatics division of Overhead Door Corporation video of Horton Automatics SpecWizard for Automatic Sliding Doors
2016-02-29T00:00:00+00:00Z
(Horton Automatics division of Overhead Door Corporation)request for information