Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon
  • Button head stainless steel screws.  No sharp bolts or screws.

  • Standard 4" square steel posts with round beveled ¾" beveled plates.  No corners no sharp edges.

  • Vehicle barrier protection available with 6" square steel posts, ¾" beveled plates and continuous W-beam guardrail.

  • 3" x 3" x ¼" structural aluminum angle framework screened panels.

  • Solid infill 36" and lower to prevent climbing and visibility for smaller children three or younger.

  • No openings greater than 1 3/4".  No openings smaller than 1/2".  These openings prevent climbing and openings too small.

  • Gates with lock sets at 48" heights.

  • Panic hardware, fire exit and alarmed devices are available and factory installed.

  • Gate closures available and factory installed.

- Hide Gallery
Solid Playground Screening

Revit BIM Files for Solid Playground Screening

PlaySAFE Vehicle Barrier: Semi Private Plank: Aluminum

Playsafe: Aluminum: Plank: Semi Private Panel

Playsafe: Aluminum: Plank: Semi Private Panel Array

Playsafe: Aluminum: Plank: Semi Private Panel Post

Playsafe: Composite: Plank: Semi Private Panel

Playsafe: Composite: Plank: Semi Private: Panel Array

Playsafe: Composite: Plank: Semi Private: Panel Post

Playsafe: Vehicle Barrier: Aluminum: Plank: Semi Private Panel

Playsafe: Vehicle Barrier: Aluminum: Plank: Semi Private Panel Post

Playsafe: Vinyl: Plank: Semi Private Panel

Screening Louver Assembly: Array: Playsafe Semi Private Aluminum

Playsafe: Vinyl: Plank: Semi Private: Panel Array

Screening Louver Assembly: Array: Playsafe Semi Private Composite

Playsafe: Vinyl: Plank: Semi Private: Panel Post

Screening Louver Assembly: Array: Playsafe Semi Private Vinyl

CAD Drawings for Solid Playground Screening
PLAYSAFE ALUMINUM PLANK DOUBLE DRIVE GATE
download:view:
API - PLAYSAFE ALUMINUM PLANK PANEL
download:view:
CPI - PLAYSAFE COMPOSITE PLANK PANEL
download:view:
PLAYSAFE LASER CUT SHEET PANEL
download:view:
PLAYSAFE VEHICLE SAFETY GUARDRAIL BASE PLATE DETAIL 01-01
download:view:
VPI - PLAYSAFE PLAYGROUND BASE PLATE DETAIL 01
download:view:
PLAYSAFE COMPOSITE PLANK DOUBLE DRIVE GATE
download:view:
API - PLAYSAFE ALUMINUM PLANK SINGLE SWING GATE
download:view:
CPI - PLAYSAFE COMPOSITE PLANK SINGLE SWING GATE
download:view:
PLAYSAFE VEHICLE SAFETY GUARDRAIL ELEVATION 01-01
download:view:
VPI - PLAYSAFE VINYL PLANK PANEL
download:view:
PLAYSAFE VINYL PLANK DOUBLE DRIVE GATE
download:view:
API - PLAYSAFE PLAYGROUND BASE PLATE DETAIL 01
download:view:
CPI - PLAYSAFE PLAYGROUND BASE PLATE DETAIL 01
download:view:
PLAYSAFE VEHICLE SAFETY GUARDRAIL POST DETAIL 01-01
download:view:
VPI - PLAYSAFE VINYL PLANK SINGLE SWING GATE
download:view:
PLAYSAFE VEHICLE SAFETY GUARDRAIL SECTION 01-01
download:view:
Catalogs for Solid Playground Screening
Videos for Solid Playground Screening
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information