SOUNDBLOX® meet CSA standard A165.1-1964, for hollow load-bearing concrete masonry units and can be incorporated wherever ordinary hollow masonry blocks are used. Rugged durability permits the use of SOUNDBLOX® units in walls of industrial plants, gymnasiums, etc. where acoustical treatment is often most advantageously placed. This is usually impractical using soft, non-durable materials. Due to the rear thru-chamber design and knock-outs, the 25/30 cm Type RSCF SOUNDBLOX® can be horizontally and vertically reinforced and may be used in situations requiring high load bearing capacity.
SOUNDBLOX® Type RSCF series offers an enhanced sound absorption rating (NRC value) of .80 or greater – similar to a typical 25mm acoustical panel. SOUNDBLOX® Masonry Units are part of the building structure so their supplied and installed cost is comparatively less. The 20cm Type RSCF SOUNDBLOX® uses a sequential design with 4 chambers. The 25/30 cm Type RSCF SOUNDBLOX® uses a sequential design with three chambers to increase the NRC value without affecting the structural ability.
Soundblox® Acoustic Masonry Units: The Future of Soundproofing Masonry
In the realm of architectural advancements, Soundblox® Acoustic Masonry Units stand out as a testament to innovation. These units are not only designed for structural integrity but also prioritize acoustic excellence.
Key Features of Soundblox® Acoustic Masonry Units:
CSA Standard Compliant: Meeting the CSA standard A16511964 for hollow load-bearing concrete masonry units, Soundblox® ensures both safety and performance.
Versatile Design: Whether you're looking for 20cm or 25-30cm blocks, Soundblox® offers a range of designs, including quad-chamber and tri-chamber configurations.
Enhanced Acoustics: With an impressive NRC value of 80 or greater, Soundblox® units offer sound absorption similar to typical 25mm acoustical panels.
Structural Strength: Being part of the building structure, Soundblox® units are both cost-effective and durable, making them ideal for various applications.
Soundblox® Acoustic Masonry Units are more than just masonry blocks; they represent a harmonious blend of structural design and acoustic engineering. Opt for a solution that delivers on both sound control and architectural integrity.








