Rated 5 based on 1 product reviews
Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
123 Columbia Ct. N. Suite 201
Chaska, MN 55318
Toll Free: 800-526-3138
Phone: 952-448-5300
EMAIL
Request for informationAcoustical Surfaces, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Acousti-Board Ultra™ Soundproof Backer
A Sustainable, Natural Fiber Drywall Backer Board


Acousti-Board Ultra™ is a cost-effective, sustainable solution for enhancing acoustic performance of wall assemblies. Made from 50% pre-consumer recycled synthetic fiber, this sound-dampening backer adds density and acoustic mass to wall systems—helping reduce airborne sound transmission while staying concealed behind the finished surface.

Tackable, lightweight, and easy to install, Acousti-Board Ultra™ is typically applied directly to studs using finish nails before drywall installation. It's an ideal choice for projects requiring an unobtrusive sound control layer with sustainability at its core.

Key Benefits:

  • Contributes to greener building practices

  • Enhances STC performance of wall assemblies

  • Economical and efficient

  • Tackable surface for added functionality when used behind stretched fabric as a wall panel or tack board

  • Simple installation with conventional tools

  • Achieve better acoustics and meet environmental goals—without compromising design intent.

- Hide Gallery
Acousti-Board Ultra - Soundprooof Backer

CAD Drawings for Acousti-Board Ultra - Soundprooof Backer
Echo Eliminator – Acousti-Board Ultra – Soundproofing Backer
download:view:
Specifications for Acousti-Board Ultra - Soundprooof Backer
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Acousti-Board Ultra - Soundprooof Backer
Videos for Acousti-Board Ultra - Soundprooof Backer
Acoustical Surfaces, Inc. video of About ASI
2025-06-18T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Climate Seal Window Covers
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Door Seal Kit Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Echo Eliminator Overview by Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Fabric Wrapped Panel Install - Acoustical Surfaces, Inc.
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of How Sound Works in Rooms - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Alumiline Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Making the Moynihan Train Hall Beam Ceiling | ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Poly Max Install - Polyester Acoustical Wall & Ceiling Panels
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Push Pin Panel Install for Ceiling Panels - Echo Eliminator & Poly Max | Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Door Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Window Installation - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of StrandTec 2x8 Wood Fiber Wall Panel Installation Video by ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information