Rated 5 based on 1 product reviews
CONTACT INFO
8028 N. May Ave. Suite 201
Oklahoma City, OK 73120
Phone: 405-359-3775
Would you like to see hosted content from Airfield Systems?
EMAIL
Request for informationAirfield Systems Contact Us / RFI
For over 10 years AirDrain has been the leading product for green sports building, saving time, cost and the environment, while making field sports safer. With installations worldwide, AirDrain is the proven modern sports field drainage system, and the NFL Player''s Choice since 2006. Whether your application is natural or synthetic turf, AirDrain has you covered. Read on to learn about the AirDrain for sports solution.

The AirDrain Systems 100% vertical and horizontal drainage capabilities eliminates the need for traditional base drainage systems, such as herringbone trenching or flat pipe etc. only needing perimeter or exit drains.
- Hide Gallery
Sports Field Drainage for Synthetic Turf and Natural Turf
Videos for Sports Field Drainage for Synthetic Turf and Natural Turf - AirDrain
Airfield Systems video of AirDrain being installed on a rooftop - 2
2016-01-14T00:00:00+00:00Z
(Airfield Systems)request for information
Airfield Systems video of AirDrain being installed on a rooftop - 1
2016-01-14T00:00:00+00:00Z
(Airfield Systems)request for information
Airfield Systems video of AirDrain being installed on a rooftop - 4
2016-01-14T00:00:00+00:00Z
(Airfield Systems)request for information
Airfield Systems video of AirDrain Agronomic Natural Grass Drainage at University of Phoenix Sports Field Arizona Cardinals
2017-03-29T00:00:00+00:00Z
(Airfield Systems)request for information
Airfield Systems video of AirDrain being installed on a rooftop - 3
2016-01-14T00:00:00+00:00Z
(Airfield Systems)request for information
Airfield Systems video of Artificial Grass AirDrain Roof Top Patio Balcony by Turf Pro Solutions in Boulder CO
2018-01-16T00:00:00+00:00Z
(Airfield Systems)request for information
Airfield Systems video of Artificial Grass AirDrain Drainage Roof Top Balcony Turf Pro Solutions 1
2018-01-16T00:00:00+00:00Z
(Airfield Systems)request for information
Airfield Systems video of AirDrain Quick Connect How to Install AirDrain Drainage
2018-01-16T00:00:00+00:00Z
(Airfield Systems)request for information
Airfield Systems video of AirDrain Artificial Grass K9 Drainage in Houston, TX
2018-01-16T00:00:00+00:00Z
(Airfield Systems)request for information