Rated 5 based on 1 product reviews
Royal Corinthian

Column, Cornice, Pergola, & Balustrades

CONTACT INFO
603 Fenton Ln.
West Chicago, IL 60185
Toll Free: 888-265-8661
Phone: 630-876-8899
EMAIL
Request for informationRoyal Corinthian Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon

Royal Corinthian manufactures square columns from many materials and in many styles. We offer plain non-tapered, fluted non-tapered, recessed panel non-tapered, and plain tapered square columns made from RoyalCast™ cast Fiberglass, RoyalStone™ Synthetic Stone, and RoyaLite™ lightweight Fiberglass. In addition, we offer plain, fluted, recessed panel, and raised panel, in both tapered and non-tapered styles, from our RoyalWrap™ PVC material. For those wanting a segmented stone look, we offer all of our square columns from RoyalCrete™ GFRC. As always, we specialize in custom styles so feel free to send us a drawing or contact us to discuss. If you know which style you are looking for, click on the column image below to see the sizes that we offer as well as pertinent specs and information. If you need to know more about the various materials that we offer, call us for a quick run-through or go to our columns page to see a comparison chart.

- Hide Gallery
Square Columns

Square Columns  

1

Revit BIM Files for Square Columns

Porch Columns  

Column: Square Non Tapered Fluted

Column: PVC Square Tapered

Column: Square Non Tapered Plain

Column: PVC Square Non-Tapered

Column: Square Non Tapered Recessed Panel

Column: Square Tapered

CAD Drawings for Square Columns

Square Tapered PVC Column Wraps  

Square Tapered Plain Royalwrap PVC Column Wraps
download:view:

Square Entasis Tapered Columns  

10 inch Square Entasis Tapered Columns
download:view:
14 inch Square Entasis Tapered Columns
download:view:
24 inch Square Entasis Tapered Columns
download:view:

Square Non-Tapered Columns  

6 inch Square Non-Tapered Columns
download:view:
8 inch Square Non-Tapered Columns
download:view:
10 inch Square Non-Tapered Columns
download:view:
12 inch Square Non-Tapered Columns
download:view:
14 inch Square Non-Tapered Columns
download:view:
16 inch Square Non-Tapered Columns
download:view:
18 inch Square Non-Tapered Columns
download:view:
19 inch Tapered to 13 inch Square Tapered Columns
download:view:
20 inch Square Non-Tapered Columns
download:view:
24 inch Square Non-Tapered Columns
download:view:
25 inch Square Non-Tapered Columns
download:view:
30 inch Square Non-Tapered Plain Columns
download:view:

Square Non-Tapered Fluted Columns  

8 inch Square Non-Tapered Fluted Columns
download:view:
10 inch Square Non-Tapered Fluted Columns
download:view:
12 inch Square Non-Tapered Fluted Columns
download:view:

Square Non-Tapered Recessed Panel Columns  

8 inch Square Non-Tapered Recessed Panel Columns
download:view:
10 inch Square Non-Tapered Recessed Panel Columns
download:view:
12 inch Square Non-Tapered Recessed Panel Columns
download:view:
14 inch Square Non-Tapered Recessed Panel Columns
download:view:

Square Tapered Columns  

10 inch Tapered to 8 inch Square Tapered Columns
download:view:
12 inch Tapered to 10 inch Square Tapered Columns
download:view:
14 inch Tapered to 10 inch Square Tapered Columns
download:view:
16 inch Tapered to 10 inch Square Tapered Columns
download:view:
17.5 inch Tapered to 10 inch Square Tapered Columns
download:view:
Catalogs for Square Columns
Videos for Square Columns
Royal Corinthian video of Balustrade Systems [Railings: Fiberglass, Synthetic Stone, Polyurethane, PVC, Aluminum, & Vinyl]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Freestanding Column [fiberglass or synthetic stone]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install A Balustrade System [synthetic stone or fiberglass]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Faux Wood Beams [lightweight polyurethane beams]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Fiberglass Cornice
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of PVC Column Wraps
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Chippendale Fence
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Fiberglass Pergola
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Split a Fiberglass Column
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of What is a Fiberglass Column?
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Column Capitals and Bases
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information