Rated 5 based on 1 product reviews
Starborn Industries Inc.

Screws and Fasteners

CONTACT INFO
EMAIL
Request for informationStarborn Industries Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
  • APPLICATION

    Stainless steel screws with color coated heads for hardwood, cedar, redwood, pressure treated decking, PVC fascia and trim boards.

    • Flat Head—For hardwood, cedar, redwood, composite/PVC and pressure treated decking.

    • Trim Head—For hardwood, cedar, redwood, composite/PVC, pressure treated decking (finish applications) and PVC trim.

  • FEATURES

    • Grade 305 and Marine Grade 316 stainless steel for superior corrosion resistance

    • Lengths from 1-5/8″ to 3″

    • Reinforced flat or trim head with nibs for better countersinking

    • Extra deep star drive recesses to prevent cam-out

    • Type 17 auger tips for faster, easier insertion and to help prevent splitting

    • Approved for use in ACQ and other pressure treated lumber

  • INSTALLATION

    • Predrilling required for hardwoods and in all cases when fastening within 1-1/2″ from the end of a deck board.

    • Slightly countersink screw head. Do not overdrive.

    • Recommended: For a clean and professional finish use SMART-BIT®
      Predrilling and Countersinking Tools in combination with screws.

- Hide Gallery
Stainless Deck Screws

Stainless Deck Screws  

HEADCOTE®  
1

Specifications for Stainless Deck Screws - HEADCOTE®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Stainless Deck Screws - HEADCOTE®