Stainless steel screws for hardwood, cedar, redwood and pressure treated decking.
Flat Head—For hardwood, cedar, redwood and pressure treated decking.
Trim Head—For hardwood, cedar and redwood; pressure treated trim and finish applications.
FEATURES
Grade 305 and Marine Grade 316 stainless steel for superior corrosion resistance
Lengths from 1-1/4″ to 3-1/2″
Reinforced flat or trim head with nibs for better countersinking
Extra deep star drive recesses to prevent cam-out
Type 17 auger tips for faster, easier insertion and to help prevent splitting
INSTALLATION
Predrilling required for hardwoods and in all cases when fastening within 1-1/2″ from the end of a deck board.
Slightly countersink screw head. Do not overdrive.
Recommended: For a clean and professional finish use SMART-BIT®
Predrilling and Countersinking Tools in combination with screws.








