Rated 5 based on 1 product reviews
Jakob Rope Systems

Stainless Steel Wire Ropes, Mesh Netting, Fasteners and Fittings

CONTACT INFO
EMAIL
Request for informationJakob Rope Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

With our wide range of wire ropes, terminations and accessories we can offer solutions to almost every architectural challenge.

Our range comprises stainless steel cables in diameters from 0.62 mm up to 26 mm in various configurations:

  • Single-strand constructions: 1 x 7, 1 x 19, 1 x 37

  • Wire ropes with wire core: 6 x 7 + WC, 6 x 19 + WC, 6 x 36 + WC

  • Wire ropes with fiber core: 6 x 36 + FC, 8 x 7 + FC

  • We manufacture inox rods in diameters from 5.3 to 21.9 with optional external threads and wrench flats.

- Hide Gallery
Stranded Wires, Wire Ropes, Rods

Catalogs for Stranded Wires, Wire Ropes, Rods
Videos for Stranded Wires, Wire Ropes, Rods
Jakob Rope Systems video of Jakob Rope Systems - Cable Railing - On-site Radius Head Installation
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems 2-part Clamp Ring Installation Video
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - On-site Crimping Sleeve
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Installation of an LT2 External Thread
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of 2-part loop clamp with thimble
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Moving a Wrong Positioned Sleeve
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Installation of a Safety Net WEBNET
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of External thread end for on-site swaging - INSTRUCTIONS
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of On-site Assembly External Threads Instructions
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Webnet Installation Video
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Joining Perimeter Rope
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Cable Railing Kit Installation Video
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Lag Screw Installation Instructions
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems | Climbing Test | WEBNET
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information
Jakob Rope Systems video of Jakob Rope Systems - Cutting Webnet
2019-03-12T00:00:00+00:00Z
(Jakob Rope Systems)request for information