Rated 5 based on 1 product reviews
Stuc-O-Flex®

Stucco & Rainscreen, Exterior Wall Assemblies

CONTACT INFO
15459 N.E. 95th St.
Redmond, WA 98052
Toll Free: 800-305-1045
Phone: 425-885-5085
EMAIL
Request for informationStuc-O-Flex® Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon

Sanded Weatherproofing Sealant

Stucco-Tex - is a trowelable, waterborne acrylic latex, premium grade, non-sag, elastomeric stucco sealant. Specially designed for use as a flexible grout in stone veneer, crack repair in stucco, brick, concrete, wood, cinderblock and transition between architectural elements and vertical walls. Stucco-Tex elastomeric sealant is designed for transitions or joints where movement is anticipated and flexibility is needed. It has excellent resistance to UV, ozone and airborne contaminants.

Formulated to create a watertight seal for all types of joints both vertical and horizontal, crack repair in stucco and transitions where a gap exists between materials even with dissimilar coefficients of expansion. Ideal for weatherproofing between brick, block, masonry, wood, concrete, metal and architectural elements (quoins, key stone, window trim, etc.) There's a lot to love about this textured elastomeric caulk, serving as the best kind of weatherproof sealant you can buy. Stuc-O-Flex is here to protect you and your space regardless of the environment.  If you're ready to protect your structures, invest in Stuc-O-Flex International and our high-quality stucco sealant. 

Features:

  • Sanded appearance replicates mortar, stucco and concrete

  • Widths to 3 inches with proper backing

  • Outstanding adhesion to prepared surfaces

  • Remains flexible / Resists slump

  • Environmentally responsible - VOC compliant

  • Paintable, Water clean-up, Freeze-thaw stable

- Hide Gallery
Stucco Sealant
Videos for Stucco Sealant - Stucco-Tex™
Stuc-O-Flex® video of Waterway Rainscreen for Manufactured Stone / Step by Step
2014-08-07T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of WaterWay Rainscreen Stucco / Step by Step
2014-08-07T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of Rainscreen - 10 Things to Know
2014-08-18T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of Introduction to Stuc-O-Flex Finishes
2012-11-01T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Compression Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Overspray Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Stretch Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Shaker Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Dryer Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Truck Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex®)request for information
Stuc-O-Flex® video of Cement Board Assembly with Rainscreen
2016-03-21T00:00:00+00:00Z
(Stuc-O-Flex®)request for information