Rated 5 based on 1 product reviews
PRL Glass Systems, Inc.

Architectural Glass, Storefronts and Curtainwalls

CONTACT INFO
EMAIL
Request for informationPRL Glass Systems, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

PRL's Sunny Lux aluminum doors are designed for high-end residential entrances that require extreme performance. Manufactured with thermally broken frames, these doors offer exceptional impact resistance, energy efficiency, and weather protection—delivering year-round comfort and security. Arriving in a swift 2 week lead time, Sunny Lux aluminum doors come in standard and custom applications. To suit a variety of architectural needs, you can quote these entry doors as inswing or outswing configurations, or single or double doors up to 47" x 118".

Crafted for both elegance and function, Sunny Lux aluminum doors support 1" laminated, insulated, or impact-resistant glass and feature a secure multi-point locking system for enhanced safety. With easy, one-handed operation and an installer-friendly design, these ingress doors simplify use and installation. Multiple threshold options add further versatility, making Sunny Lux aluminum doors the premium choice for homeowners seeking stylish, durable, high-performance entryways.

- Hide Gallery
Sunny Lux Aluminum Doors

Catalogs for Sunny Lux Aluminum Doors
Videos for Sunny Lux Aluminum Doors
PRL Glass Systems, Inc. video of Hurricane Resistant Glass Door Test / Max Slider
2014-11-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of How an automated glass machine cuts by PRL Glass Systems Inc.
2015-07-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of How is aluminum extruded video by PRL Glass Systems, Inc.
2015-07-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of How Tempered Glass is made video by PRL Glass Systems Inc.
2015-07-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of How is Laminated Glass Made by PRL Glass Systems, Inc.
2015-02-12T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of How are IG units made by PRL Glass Systems, Inc.
2015-02-05T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Glass Door Panic System
2014-12-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Tempered Glass Process with the Largest State-of-the-Art Tempering Ovens.
2019-01-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Tempered and Laminated Oversized Glass Panels with the Fastest Lead-Times!
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Accordion Aluminum Bi-fold Door System Installation Video Guide
2018-12-03T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL’s Bullet Resistant Glass for Ammunition Levels 1-8
2018-10-10T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of How is Architectural Glass Cut at PRL?
2018-08-13T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of How Insulated Glass is Fabricated
2018-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL Glass Shower Doors Video
2015-07-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Robot Glass Polisher System
2018-09-03T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Handrail & Guardrail Top Caps in Numerous Stylish Designs! Deal Direct with PRL Glass & Aluminum.
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Spandrel Glass for Vast Glazing Products. Don’t Miss Out! Get Yours at PRL Glass & Aluminum!
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Handrail and Guardrail Glass. Shop Vast Sizes & Thicknesses at PRL Glass & Aluminum!
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Handrail & Guardrail Posts. Discover Diverse Railing Configurations available from PRL
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Order the Best Handrail and Guardrail Brackets & Tubular Railing at PRL!
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of At PRL we manufacture premium handrail and guardrail standoffs.
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Custom Sandblasted Glass Images, Logos Patterns and Themes
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL Fire Resistant Glass
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Fast & Easy! Quote/Order IG Units & Laminated Glass Online Video Tutorial
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL’s an MBE Supplier! Seize the Benefits & Partner with Us Today!
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Custom Laminated Glass with the fastest lead times in the industry.
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL's Quick & Easy Online Ordering & Quoting System is Back!
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Bring The Outdoors In with PRL's Max Sliding Doors
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL’s Low E Glass Hard & Soft Coats
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Full Frame Cladded Doors
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL Architectural Glass and Metal Products Video
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Quick & Easy Online Frameless Shower Door and Slider Units, Ordering & Quoting System- It's a Snap!
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Send us your Shower Enclosure Opening Dimensions and We Will Take Care of the Rest.
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of All-Glass Entrance Doors. Buy Custom Systems & Complete Packages at PRL!
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL’s Aluminum Doors. Exterior Entrance Doors You Can Be Sure of
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Order and Quote Aluminum Storefront Stock Lengths Online
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Panic Devices and All Glass, Full Frame Entrance Systems
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL Alumi-Sliders.... Interior Space can be maximized.
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Custom Shower Systems
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL’s New All-Glass Slider Catalog. Make Shopping Easy! Download Yours Now!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of We are grateful for your support with our online quotes & orders system!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Decorative Glass Types. Turn the Ordinary into the Extraordinary at PRL!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Custom Glass Countertops. Create a Masterpiece at PRL Glass & Aluminum!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Spandrel Shower Splashback Walls. Easy Maintenance, Boundless Colors
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Glass Enclosed Wine Cellars. Get Infinite Customizations At PRL!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL's Custom Glass Specialties. You dream it, we build it
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Custom Table Tops
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Get the Best Glass Edgework in Southern California with PRL’s NEW Robot Polisher!
2020-01-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Ruby All-Glass Sliding Doors. Get Interior Entries with Boundless Views at PRL!
2020-01-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Tiffany All-Glass Sliding Doors. Showcase Interiors with Sweeping Transparency!
2020-01-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of High Performance You Can Rely On. PRL’s Aluminum Curtain Wall Systems.
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL's adding to our high technology with a NEW Waterjet System!
2020-01-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of New Matte Black Shower Hardware Finish! Now Available at PRL!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Full Frame Cladded Doors Including Panic Device
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Aluminum Extrusions
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Request PRL Glass & Aluminum’s New Entrance Door Catalog! Put Shopping at Your Fingertips!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Rapid Dryset Door Rails. Order with PRL! Make All-Glass Door Installation a Breeze!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Get Dual Bypass Shower Door Sliders at PRL. New Tiffany Frameless Shower Systems!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Dryset Sidelite Rails. For All-Glass Storefronts, Windows, Entry Surrounds & More!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL is Proud to Announce A New Glass Line! SaniTise™ Glass
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Matte Black Shower Hardware Finish, Available at PRL!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Aluminum Framed Glass Fencing
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Frameless All-Glass Gates
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Aluminum Framed Glass Gates. Build Them Your Way at PRL! Order Endless Designs!
2020-10-13T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Tiffany All-Glass Sliding Doors. Showcase Interiors with Sweeping Transparency!
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Complete Aluminum Ingress Door Systems. PRL Does What? Find Out!
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Glass Enclosed Wine Cellars. Get Infinite Customizations At PRL!
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Accordion Bifold Door System is a premium quality aluminum system
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Free-Standing, Movable Protective Plexiglass Shields
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Bring The Outdoors In with PRL’s Max Sliding Doors
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Aluminum Extrusions
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL Recently Updated its Website and Now its Easier than ever to Manage Your Account ONLINE!
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Laminated SentryGlas®. When Do I Need High Performance? Find Out at PRL of City of Industry!
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Get MirroView™ Glass at PRL. Turn TV Screens into Stylish Mirrors! See How It Works!
2020-10-13T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL extends its laminated glass capabilities with modern color glass interlayer’s.
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Shop Full Framed Aluminum Entrance Doors at PRL Glass & Aluminum.
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Insulated Glass Units are more important than ever.
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL 2021 All Glass Entrance Doors
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Bullet Resistant Glass
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Make your sidelite headers count! Order with PRL of Southern California for dryset framing materials
2021-06-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of At PRL we offer a full line of Euro Style Fittings to complement our All Glass Entrance Systems.
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL's Floating Headers - Designed for Total Vision Systems in conjunction with floor closers.
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL’s Ladder Pull Continues its Popularity Due to its Easy Accessing Height.
2021-06-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Shop PRL’s Dryset Sidelite Rails for the Best in All-Glass Framing.
2021-06-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Samson Hydraulic Door Patch Closer
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Best of PRL Glass Systems, Inc.
2021-06-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Euro Center Lock Door Hardware
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Easy Locking Door Ladder Pulls
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Shop PRL’s Ultra-Narrow Max sliders. Our exterior sliding glass doors have a lot to offer.
2023-03-29T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of Custom Glass Fencing is a great design option for perimetral security and safety.
2023-03-29T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL Glass Impact Resistant Battle Doors
2025-06-13T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information
PRL Glass Systems, Inc. video of PRL Switch It Privacy Glass
2025-06-13T00:00:00+00:00Z
(PRL Glass Systems, Inc.)request for information