Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB® SUPER-1000-O gravity oil interceptor with 1,000 U.S. gallons of liquid holding capacity has a limited lifetime warranty and is made in the U.S.A. out of seamless, rotationally molded High Density Polyethylene with 3/8" uniform wall thickness. Interceptor is designed for above or below ground installation and includes an adjustable lid system, sample port access, deep seal trap covered by lid, internal air relief by-pass, adjustable oil drawoff assembly (1 1/2″ I.P.S.) on each side, double vent connections (3″ I.P.S.) on each side, stainless steel calibrated orifice plate (internal flow control), base for support and floor level installation and 4″ no hub inlet and outlet connections. Steel encased composite lids provide a water / gas tight seal and have a minimum of 20,000 LB. load capacity - in accordance with the loading requirements of AASHTO H20. The high density polyethylene material is PE 3135 from Dow 9.39 with a density of 0.939 g/cm3. For indoor/outdoor use.

 

- Hide Gallery
SUPER-1000-O SUPER MAX HDPE Oil Interceptor

Specifications for SUPER-1000-O SUPER MAX HDPE Oil Interceptor
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for SUPER-1000-O SUPER MAX HDPE Oil Interceptor