Rated 5 based on 1 product reviews
Tractel Ltd.

BlueWater
Safety Rail & Guards

Fabenco
Safety Gates

Tractel – Manntech– Cox Gomyl
Part of Alimak Group

CONTACT INFO
EMAIL
Request for informationTractel Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
Instagram icon
LinkedIn icon

Our PORTAFIX™ suspension beams have been designed especially for use with our SKYSAFE® suspended platforms.

They may also be used for suspending other types of platforms. Heavy duty construction the modular design allows for progressive build up of a system. Models available for flat roof tops, 4' parapet clearance and extended outreach applications.

Portafix™ allows for adjustment of beam length to accommodate different roof obstructions. Available in out reaches up to 7' with 700lb rated load.

- Hide Gallery
Suspension Beams

Suspension Beams  

PORTAFIX™  
1

Catalogs for Suspension Beams - PORTAFIX™
Videos for Suspension Beams - PORTAFIX™
Tractel Ltd. video of Tractel - ROOF CAR
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.)request for information
Tractel Ltd. video of Tractel - Davit Animation
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.)request for information
Tractel Ltd. video of Tractel - Portable Davits
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.)request for information
Tractel Ltd. video of Tractel - D2C Davit
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.)request for information