The Stone Edge Surfaces SwiftSet Multi-Family Commercial Flooring System is comprised of a Base Coat layer of a Sound Mat material, and then a 1″ – 1.5″ layer of Stone Edge Surfaces 7,000 PSI SwiftSet Self-Leveler which requires a primer coat using Stone Edge Surfaces Primer 100.
Stone Edge Surfaces SwiftSet Self-Leveler has been tested for adhesion and strength when used with Stone Edge Surfaces Primer 100. SwiftSet has been “independently" pump tested and certified by ChemCoat against all major competitors as a 9 out of 10 for ease of use, pumpability and pumping distance of 300 feet, and SwiftSet has been pump tested and certified by Strong Manufacturing.
SwiftSet Self-Leveler has been ASTM E84 Fire and Smoke tested and certified with a Class A rating.
Stone Edge Surfaces SwiftSet Self-Leveler is a fast setting (2-4 hours), walkable in (4- 6 hours), “pre-sanded", single component, just add water, polymer enhanced, non-gypsum, Portland cement and proprietary additive self-leveling underlayment.
SwiftSet creates a smooth flat and level surfaces for the installation of various flooring types.
When used together with a sound mat base material, which is designed with rigid vibration isolation technology, SwiftSet and the Sound Mat can deliver durability and enhanced acoustic performance in the most challenging of projects.
Sound Mat material is loose laid over the subfloor and then covered with a uniform thickness of SwiftSet Self-Leveling Concrete Underlayment. No mechanical fastening is required, and the total thickness profile of the system can be as thin as 1" (25.4mm).
When used with as little as 1" (25.4mm) of SwiftSet Self-Leveler floor underlayment, it is possible, with some sound mats, to achieve impact noise ratings up to 59 db on wood frame assemblies.
A Sound Mat with a water-resistant design prevents water and SwiftSet Self-Leveler from penetrating through the sound mat to the subfloor.
Because SwiftSet becomes the top coat over the Sound Mat material, which are together permanently imbedded in the floor-ceiling assembly, noise problems are reduced, even when floor coverings are changed or replaced.
In most cases, full breadth of floor covering options available, including tile, stone, marble, ceramic, and glue-down or floating hardwood, without sacrificing sound control.
MOST COMMON USES
Multi-Family Commercial and Residential Structures
APPLICATION
THICKNESS: Combined thickness of Sound Mat and Stone Edge Surfaces materials can be as little as 1″ to 1.75″
APPLICATION METHOD: Most common method is Pump, Squeegee, Magic Trowel, Gauge Rake, Porcupine Roller, Trowel
WORKING TIME:
– Average for SwiftSet is 20 minutes depending on thickness
COMMONLY APPLIED OVER:
– Concrete
– Plywood
- Sound Mat






