Rated 5 based on 1 product reviews
All-O-Matic, Inc.

Gate Operators

CONTACT INFO
EMAIL
Request for informationAll-O-Matic, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
  • 8 feet – Max Gate Length

  • 500 lbs.  – Max Gate Weight

  • 3-Year Residential Warranty

UL 325 2018 Compliant

- Hide Gallery
Swing Gate Operators

Swing Gate Operators  

MACH-PRIME  
1

Specifications for Swing Gate Operators - MACH-PRIME
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Swing Gate Operators - MACH-PRIME
Videos for Swing Gate Operators - MACH-PRIME
All-O-Matic, Inc. video of All-O-Matic, Standard by which all Gate Operators are Measured.
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of NEW LPR-2 LOOP RACK PRODUCT UPDATE
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of NEXX NXG-200 WIFI CONTROLLER
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of MULTICODE 1099-50 RECEIVER
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of All-O-Matic, Inc SL-150 Frame
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of LIFTMASTER 850LM PROGRAMMING
2025-06-09T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of SW 300DC
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of SL 90DC FP
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of ALL-O-MATIC, INC NEW SW 325DC
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information
All-O-Matic, Inc. video of Allomatic - The Leader in Gate Operators
2025-06-10T00:00:00+00:00Z
(All-O-Matic, Inc.)request for information