X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Gate Operators
CONTACT INFO
EMAIL
Request for information
All-O-Matic, Inc.
Contact Us / RFI
DOWNLOADS
CAD Drawings
PRODUCT SELECTION RESOURCES
Catalogs
Videos
News
SOCIAL
All-O-Matic, Inc.
>
PRODUCT
>
Swing Gate Operators - SW-375 DC
Swing Gate Operators - SW-375 DC
30 Ft.
– Max Gate Length
5000 lbs.
– Max Gate Weight
3 Year
Comercial Warranty
UL 325 2018 Compliant
- Hide Gallery
Swing Gate Operators
SW-375 DC
1
CAD
Catalogs
Videos
CAD Drawings for Swing Gate Operators - SW-375 DC
Gate Operators
SW-375DC FOOTPRINT
download:
DWG
view:
PDF
Catalogs for Swing Gate Operators - SW-375 DC
Videos for Swing Gate Operators - SW-375 DC
All-O-Matic, Inc. video of All-O-Matic, Standard by which all Gate Operators are Measured.
2025-06-09T00:00:00+00:00Z
All-O-Matic, Standard by which all Gate Operators are Measured.
(All-O-Matic, Inc.)
request for information
All-O-Matic, Inc. video of NEW LPR-2 LOOP RACK PRODUCT UPDATE
2025-06-09T00:00:00+00:00Z
NEW LPR-2 LOOP RACK PRODUCT UPDATE
(All-O-Matic, Inc.)
request for information
All-O-Matic, Inc. video of All-O-Matic, Inc SL-150 Frame
2025-06-10T00:00:00+00:00Z
All-O-Matic, Inc SL-150 Frame
(All-O-Matic, Inc.)
request for information
All-O-Matic, Inc. video of NEXX NXG-200 WIFI CONTROLLER
2025-06-09T00:00:00+00:00Z
NEXX NXG-200 WIFI CONTROLLER
(All-O-Matic, Inc.)
request for information
All-O-Matic, Inc. video of MULTICODE 1099-50 RECEIVER
2025-06-09T00:00:00+00:00Z
MULTICODE 1099-50 RECEIVER
(All-O-Matic, Inc.)
request for information
All-O-Matic, Inc. video of LIFTMASTER 850LM PROGRAMMING
2025-06-09T00:00:00+00:00Z
LIFTMASTER 850LM PROGRAMMING
(All-O-Matic, Inc.)
request for information
All-O-Matic, Inc. video of SW 300DC
2025-06-10T00:00:00+00:00Z
SW 300DC
(All-O-Matic, Inc.)
request for information
All-O-Matic, Inc. video of Allomatic - The Leader in Gate Operators
2025-06-10T00:00:00+00:00Z
Allomatic - The Leader in Gate Operators
(All-O-Matic, Inc.)
request for information
All-O-Matic, Inc. video of ALL-O-MATIC, INC NEW SW 325DC
2025-06-10T00:00:00+00:00Z
ALL-O-MATIC, INC NEW SW 325DC
(All-O-Matic, Inc.)
request for information
All-O-Matic, Inc. video of SL 90DC FP
2025-06-10T00:00:00+00:00Z
SL 90DC FP
(All-O-Matic, Inc.)
request for information