Rated 5 based on 1 product reviews
CIBES/Symmetry

Elevators & Vertical Platform Lifts

CONTACT INFO
10000 N. Galena Rd.
Peoria , IL 61615
Toll Free: 877-375-1428
Phone:
EMAIL
Request for informationCIBES/Symmetry Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

The Enclosed Lift is A18.1 code-compliant and designed for ease of installation. It can be used as a residential liftor in a commercial application.

When used in private residences, the Enclosure vertical platform lift requires slightly more space than an Unenclosed lift. They travel heights up to 168″. You may see an Enclosed lift in commercial settings, including parking structures, airport terminal lifts, and providing access to stadium seating.

The Enclosed plexi-glass vertical platform lifts are used in the same way as the enclosed lift, with plexi-glass infill enclosure wall panels. It requires slightly more space than an unenclosed lift and travel heights up to 168″.

  • Suitable for indoor and outdoor use in Acme Screw and Hydraulic drive systems. 

Can provide weather protection
Option to do an ELP outdoors with a roof to account for weather.

Transparent walls
Take in your surroundings with clear panels, making it less visually intrusive.

Commercial applications
If the manufacturer is to provide the enclosure, it is an Enclosed Lift.

An Enclosed platform lift is designed to meet the requirements of ASME A18.1, so all platform sizes and running clearances have been taken into consideration, and the lift constructed accordingly.

The entrances to the lift are incorporated into the lift's enclosure, which requires you to provide only the required structural support and entry and exit points.

While an Enclosed wheelchair lift may have a higher upfront cost than a Shaftway Lift, it's essential to account for the cost of construction of the shaft for a fair comparison. 

Enclosure options
There are two enclosure options to choose from:

  • Metal Infill enclosure wall panels for EL 

  • Acrylic or Laminated Safety Glass infill enclosure wall panels for ELP 


Options and customizations
Cibes Symmetry offers a range of design options that provide convenient access where you need it and seamlessly blend into the aesthetic of your building. 

With a variety of custom paint colors to choose from, you can ensure that your shaftway lift will perfectly complement any architectural design.

- Hide Gallery
Symmetry Enclosure

Symmetry Enclosure  

1

CAD Drawings for Symmetry Enclosure

Vertical Platform Lift  

Enclosed Lift (EL)/Enclosed Lift Plex-Glass (ELP)  

90 Degree  

Enter/Exit Same Side  

Straight Through  

Catalogs for Symmetry Enclosure
Videos for Symmetry Enclosure
CIBES/Symmetry video of Church Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Cibes Symmetry | Home Elevators
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Commercial vertical platform lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevator components - Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Hybrid Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of LULA Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of School Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Symmetry Enclosed Vertical Platform Lift Testimonial
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of TK Plastic Baffle Install
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star - Customize your Symmetry Asterix
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star with the Symmetry Asterix Home Elevator
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Vertical Platform Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information