Rated 5 based on 1 product reviews
American Playground & Recreation Company

Playground Structures & Equipment

CONTACT INFO
EMAIL
Request for informationAmerican Playground & Recreation Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Pinterest icon
LinkedIn icon

For some programs, the 5½' safe play setback of T-Rex Side Court is a great solution. The shorter extension still allows durable, rigid play but requires less room for storage, and less space outside the court end line and is a perfect practice or recreational portable.
T-Rex Side Court has most of the key design features of its larger T-Rex Competition unit including the same glass backboard, DuraSkin backboard padding, and spring assist technology but the reduction in the safe play area, the substitution of our traditional BA35S breakaway goal and making the vibration deadening device, beam padding and rear hold down kit optional make a standard T-Rex Side Court cost up to 10% less than T-Rex Competition.

Product Details:

  • Model Number: BA895G

  • Safe Play Area at 10′: 66″

  • Glass Backboard Size: 42″ x 72″

  • Breakaway Rim: BA35S

  • Beam Size: 4″ Sq.

  • Ballast Weight: 800#

  • Total Weight: 1900#

  • Padded Base Dimension: 40″(w) x 74″(l)

  • Total 8″ (d) x 2″ (w) Wheels: 2 (F), 2 (R)

  • Stored Dimensions: 76″(w) x 130″(l) x 78″(h)

  • Deadlock Device Optional

  • Beam Padding Included

  • Rear Hold Down Optional

  • Backboard Padding: 17 colors

  • Base Padding (16 colors): 2″ Thick Sewn

  • Base Color: Bright White

  • Floor Load Transport: 350# (F); 600# (R)

  • Floor Load Playing: 575# (F); 375# (R)

  • Min. Required Floor Space Outside Court: 100″

- Hide Gallery
T-Rex® Slide Court

Specifications for T-Rex® Slide Court
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for T-Rex® Slide Court
Videos for T-Rex® Slide Court
American Playground & Recreation Company video of Crazy Horse Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Hayward Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Watertown Turf
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information