Rated 5 based on 1 product reviews
Brown Jordan Outdoor Kitchens

Luxury Outdoor Kitchens

CONTACT INFO
EMAIL
Request for informationBrown Jordan Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

TECNO is a Euro-inspired luxury outdoor kitchen line by Brown Jordan Outdoor Kitchens, crafted from stainless steel for durability and powder coated for a beautiful and virtually maintenance-free finish. Features include a sleek frameless design, single-height faCade, and nested, soft-close drawers with integrated pulls. Designed with versatility in mind, TECNO accommodates a variety of appliances and configurations, and is equally at home outdoors and indoors.

The next step in the evolution of the outdoor kitchen cabinet, TECNO brings beauty and sophisticated design, along with high performance functionality, to outdoor entertainment spaces and under-roof applications. TECNO is the result of the ongoing collaboration between Brown Jordan Outdoor Kitchens, Dekton by Cosentino and Daniel Germani Designs.

- Hide Gallery
TECNO Outdoor Kitchen

TECNO Outdoor Kitchen  

1

Specifications for TECNO Outdoor Kitchen
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for TECNO Outdoor Kitchen
Videos for TECNO Outdoor Kitchen
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens Hospitality
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Outdoor Kitchens
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overview
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: The Legs
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Grill Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Side Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Leveling the Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Outside Box Column
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Refrigerator
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: End Unit
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Back Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Door Adjustment
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: PPS
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens presents Elements
2020-09-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Standard Toe Kick
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Trim Kit Specifications
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: OAF/OAR Corner
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overlay Panel
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver/Brown Jordan Outdoor Kitchens Installation: Overview
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information