Rated 5 based on 1 product reviews
AMSCO Windows

Vinyl and Composite Windows and Doors

CONTACT INFO
1880 S. 1045 W. P. O. Box 25368
Salt Lake City, UT 84125-0368
Toll Free: 800-748-466
EMAIL
Request for informationAMSCO Windows Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

The Artisan door by AMSCO Windows® is out top of line vinyl door and a great choice for new construction, retrofit, and remodeling projects.  The Artisan door creates a slimmer, sleeker look with greater viewing areas.  In preparation for your project, your Artisan door will arrive with our unique Debris Protect* along with the added comfort and safety of a double-hook mortise lock.

Unique as you are
Whether you select the French or Contemporary style sliding patio door, there are a variety of options you can choose from to make your patio door unique, including several configurations with sizes up to 16 feet wide and eight feet tall. Or, add a custom grid for a distinctive patio door pattern all your own. Finish it off with hardware details that match or complement your home's existing cabinetry and interior door hardware finishes. And, don't forget about energy efficiency. AMSCO's CōzE  performance glass provides significant savings over clear glass and may qualify for ENERGY STAR.

Features

• Narrow style sash and frame profile for the greater viewing area
• Fusion-welded sash and frame corners add strength and create an air and water-tight seal
• New handle design fits comfortably in the hand
• Heavy-duty, adjustable roller system and hardened ball bearings provide smooth operation while improving performance and longevity
• Warm-edge spacer technology reduces thermal transfer and condensation
• Heavy-duty, extruded aluminum screen standard
• Flush fin frame available for remodel/retrofit applications
• Transoms and sidelites available
• Debris Protect added glass protection
• 2 point locking mechanism



Color that lasts

Artisan Series sliding patio doors are available in the most
popular colors to match any home's decor. Now when you dream, you can dream in color. This co-extruded process fuses the color to the vinyl for excellent resistance to scratching and peeling and does not fade or chalk-like paint. The superior solar reflective performance limits heat build-up within the material.

- Hide Gallery
The Artisan Door by AMSCO Windows®

Catalogs for The Artisan Door by AMSCO Windows®
Videos for The Artisan Door by AMSCO Windows®
AMSCO Windows video of AMSCO & Architects
2025-06-13T00:00:00+00:00Z
(AMSCO Windows)request for information
AMSCO Windows video of AMSCO Black
2025-06-13T00:00:00+00:00Z
(AMSCO Windows)request for information
AMSCO Windows video of AMSCO Studio Series
2025-06-13T00:00:00+00:00Z
(AMSCO Windows)request for information
AMSCO Windows video of AMSCO Windows - 08 53 13 - Vinyl Windows and Sliding Doors - SpecWizard Video
2025-04-30T00:00:00+00:00Z
(AMSCO Windows)request for information
AMSCO Windows video of Things Are Changing
2025-06-13T00:00:00+00:00Z
(AMSCO Windows)request for information