Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

PalmSHIELD Tiger slide gate series combines the appeal of PalmSHIELD's architectural screening options to a commercial cantilever slide gate. This is a uncanny pairing as cantilever slide gates are truly suspended and cantilevered through the opening, not utilizing any ground supports or wheels. This means that the structural design of the gate itself must be considerable, supporting both the weight of the architectural panels and the wind load created.

PalmSHIELD Tiger commercial and industrial slide gates provide a wide array of PalmSHIELD infill options including composite wood, vinyl, aluminum, louvers, perforated and wire mesh. The architectural infill panels are installed into the cantilever slide gate to provide continuity with adjoining screening. Unlike any other commercial slide gate manufacture, PalmSHIELD Tiger commercial slide gates are sweep blasted and powder coated. We offer an endless number of colors.

Unlike standard cantilever slide gates, the PalmSHIELD Tiger series incorporates a much larger structural framework. The vertical framework begins with a 4" x 2" tubular outer framework encapsulating a 3" x 3" interior angle or 2" x 3" tubular U-shaped picture frame. This is an industrial and commercial gate design when aesthetics are critical. The Tiger series utilizes a upper single or double track design based on the weight and length of the opening. The bottom guide is no less than a 5" x 2" tubular member supporting the gate against wind load.

PalmSHIELD Tiger gates are each custom engineered to your tallest and widest openings. PalmSHIELD applies a series of engineering principles, accounting for the effects of the cantilevered load and wind load. PalmSHIELD has successfully built tens of thousands of industrial and commercial gates over the last thirty years.

FEATURES & BENEFITS

  • Structural slide gates designed specifically support the weight and wind load of infill

  • Slide gates available in cantilevered or slide gates.

  • Proven engineering principles employed to support endless sizes of cantilevered gates.

  • Powder coated framework. All infill options available.

  • Architectural slide gates blend perfectly into your screening system


SLIDE GATE SPECS

Widths: Standard widths are 10', 12', 16' & 20'. However, we offer unlimited opening sizes based on our engineering.

Heights: Standard heights are 6', 8', & 10'. However, we offer unlimited heights sizes based on our engineering.

Counterbalance: On cantilever slide gates, it is equal to half the opening width. On overhead and ground track systems, add 10% to the opening width.

Frame: All of our gates are engineered to your type, size and width.

- Hide Gallery
Tiger Slide Gate Series

Tiger Slide Gate Series  

1

Revit BIM Files for Tiger Slide Gate Series

Louver: Horizontal: Slide Cantilever Gate

CAD Drawings for Tiger Slide Gate Series

Tiger Cantilever Slide Gates  

VERTICAL LOUVER 09 SLIDING CANTILEVER GATE 1
download:view:
Catalogs for Tiger Slide Gate Series
Videos for Tiger Slide Gate Series
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information