Rated 5 based on 1 product reviews
Pentalift Equipment Corp.

Loading Dock Equipment, Lift Tables and Positioning Equipment

CONTACT INFO
EMAIL
Request for informationPentalift Equipment Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Ergonomic design positions components within easy reach of the operator. By eliminating repetitive bending and reaching, cumulative trauma disorders are reduced and production efficiency is immediately increased. Tilt up to 6,000 lbs with ease, efficiency and safety. Available in 2,500, 4,000, 6,000lb capacities.



 

- Hide Gallery
Tilters

Revit BIM Files for Tilters - Pro Series

Tilt Table  

Dock Equipment: Tilt Table: Pro

CAD Drawings for Tilters - Pro Series

Loading Dock Equipment  

Pro Series Lift andTilt Table ISO
download:view:
Pro Series Tilt Platform ISO
download:view:
Catalogs for Tilters - Pro Series
Videos for Tilters - Pro Series
Pentalift Equipment Corp. video of SpecWizard for Loading Dock Equipment from Pentalift Equipment Corp.
2015-01-15T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Interlocked Loading Dock Safety Equipment
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Low Profile Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of HED Dock Lifts
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Loading Dock Equipment
2012-02-28T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Vertical Storing Dock Leveler for Efficiency, Safety
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Vehicle Restraint Submersion Test
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift LPR35 Vehicle Restraint Safety System
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Leveler Auto Return to Stored Position Option
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Roll-Off Stop Hydraulic Dock Leveler
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Vehicle Restraint Compilation Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Restraint
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Hydraulic Dock Levelers
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift MFR32 Mechanical Vehicle Restraint & Optional Light & Sign Package
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift UHR40 Vehicle Restraint Safety System Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift RVR32H Vehicle restraint submersion video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Inflatable Dock Seal
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of MFR32 MFRAL32
2019-09-08T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information