Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
200 Pemberwick Rd.
Greenwich, CT 06830
Toll Free: 877-282-6843
Phone: 914-934-9093
Request for informationAvanti Systems USA Contact Us / RFI
SOCIAL

Timber Swing Doors are ideally suited for Conference Rooms, Offices or Other Spaces where a good sound insulation and reliability is required. They are compatible with most of the systems we offer which include:



The Timber Swing Door is our alternative yet stylish door if you are looking for a contrast to the glazing partition. Constructed with an aluminum frame, the door may be of standard height or may be full height of up to 8'-10" with a thickness of 1 7/8" and fit into any of the partition systems we offer . Vision panels are available. Timber doors are ideally suited for Conference Rooms, Offices or other spaces where a good sound insulation and reliability is required.

The Timber Door fits into straight or curved configurations. A pair of doors is also an option for wider entryways. Our handles, hinges, pivots, sliding hardware, drop seals, door stops and closers are compatible with the Timber Swing Door. Available finishes are shown on the EGGER color chart. The Timber Swing Door has an acoustic rating of up to 36dB.

The Timber Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Acoustic Performance : Up to 36 dB

  • Max Door Height: 8′ 10″

  • Door Thickness: 1 7/8″

  • Door Finishes Available: EGGER Color Chart

  • Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Sliding Hardware, Drop Seal, Door Stop, Vision Panels (Custom Designs)



Request a Quote

- Hide Gallery
Timber Swing Doors

Timber Swing Doors  

Arboro™  
1

Revit BIM Files for Timber Swing Doors - Arboro™

Timber Swing Door - Single Glazed

Timber Swing Door - Double Glazed

CAD Drawings for Timber Swing Doors - Arboro™

Arboro Timber Swing Doors  

TIMBER SWING DOOR
download:view:
Solare Double - 17 Double Glazed Door Frame - Timber Door
download:view:
Elite Freestanding - 26 TIMBER SWING DOOR
download:view:
Solare Double - 41 TIMBER SWING DOOR
download:view:
Solare Single - 51 TIMBER SWING DOOR
download:view:
Specifications for Timber Swing Doors - Arboro™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Timber Swing Doors - Arboro™
BusinessApplication
Building Construction Specifications
Catalogs for Timber Swing Doors - Arboro™
Videos for Timber Swing Doors - Arboro™
Avanti Systems USA video of Avanti Systems SpecWizard Video for Aluminum Framed Storefronts and Entrances - Glazed and Solid
2024-04-24T00:00:00+00:00Z
(Avanti Systems USA)request for information