Rated 5 based on 1 product reviews
Nova Technology

CONTACT INFO
W141N9240 Fountain Blvd.
Menomonee Falls, WI 53051
Toll Free: 800-236-7325
Phone: 262-502-1591
EMAIL
Request for informationNova Technology Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process. The 7 1/2 inch version is the lowest stored height of any restraint in the industry, allowing service to a wider range of truck types.

 

The Flange Style housing is designed to be anchored into the concrete drive.  This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall.  This style also allows for easier movement to other dock positions in the event of required location changes.  It includes a completely self-contained, zinc-plated housing that can handle the harshest of loading dock environments.

 

FEATURES AND BENEFITS

  • Lifetime Warranty – longest warranty in the industry
  • Versatility in handling a larger variety of trucks
  • Installs at more nontraditional dock types
  • Low maintenance design, very few moving parts
  • 7 1/2″ retracted height for use with lift gate and steep decline approach
  • Non-impact design
  • Manual or powered versions
  • LED inside and outside light communication package
  • Can withstand over 30,000 pounds of pull-away force
  • Ram bar yield strength of 100,000 psi
  • Zinc-plated finish provides exceptional corrosion resistance
  • All activation components mounted inside the building
  • Small foot print
     
- Hide Gallery
Truck Lock™ - Low Profile - Flange Style

CAD Drawings for Truck Lock™ - Low Profile - Flange Style
NOVA Truck Lock Low Profile Flange Style
download:view:
Specifications for Truck Lock™ - Low Profile - Flange Style
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Truck Lock™ - Low Profile - Flange Style
Videos for Truck Lock™ - Low Profile - Flange Style
Nova Technology video of NOVA TRUCK LOCK™ FLANGE MOUNT INSTALLATION VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA TRUCK LOCK™ CAST IN STYLE INSTALLATION VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA TRUCK LOCK™ HOW TO VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information