X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
9025 Centre Pointe Dr.
West Chester
, OH
45069
Toll Free:
800-338-1122
Phone:
www.conteches.com
Would you like to see hosted content from Contech Engineered Solutions?
EMAIL
Request for information
Contech Engineered Solutions
Contact Us / RFI
Contech Engineered Solutions
>
PRODUCT
>
TRUSS PIPE®
TRUSS PIPE®
A semi-rigid gravity sewer pipe that provides 200 psi minimum pipe stiffness and unparalleled deflection.
- Hide Gallery
Catalogs
Videos
Catalogs for TRUSS PIPE®
Videos for TRUSS PIPE®
Contech Engineered Solutions video of Filterra Bioretention System - Contech Engineered Solutions
2016-05-16T00:00:00+00:00Z
Filterra Bioretention System - Contech Engineered Solutions
(Contech Engineered Solutions)
request for information
Contech Engineered Solutions video of Contech - How the CDS Stormwater Treatment System Works
2016-05-16T00:00:00+00:00Z
Contech - How the CDS Stormwater Treatment System Works
(Contech Engineered Solutions)
request for information
Contech Engineered Solutions video of Contech - How the Jellyfish Filter Works
2016-05-16T00:00:00+00:00Z
Contech - How the Jellyfish Filter Works
(Contech Engineered Solutions)
request for information
Contech Engineered Solutions video of Contech - How the Stormwater Management StormFilter Works
2016-05-16T00:00:00+00:00Z
Contech - How the Stormwater Management StormFilter Works
(Contech Engineered Solutions)
request for information
Contech Engineered Solutions video of Contech - How the Vortech's System Works
2016-05-24T00:00:00+00:00Z
Contech - How the Vortech's System Works
(Contech Engineered Solutions)
request for information
Contech Engineered Solutions video of Contech's Design Your Own Stormwater Detention System Tool
2016-06-09T00:00:00+00:00Z
Contech's Design Your Own Stormwater Detention System Tool
(Contech Engineered Solutions)
request for information
Contech Engineered Solutions video of How to Maintain a Filterra Stormwater Biofiltration System - Contech Engineered Solutions
2019-10-02T00:00:00+00:00Z
How to Maintain a Filterra Stormwater Biofiltration System - Contech Engineered Solutions
(Contech Engineered Solutions)
request for information
Contech Engineered Solutions video of Contech Engineered Solutions – DuroMaxx SRPE » The NEXT Generation Pipe
2019-10-02T00:00:00+00:00Z
Contech Engineered Solutions – DuroMaxx SRPE » The NEXT Generation Pipe
(Contech Engineered Solutions)
request for information
Contech Engineered Solutions video of Cascade Separator
2019-10-07T00:00:00+00:00Z
Cascade Separator
(Contech Engineered Solutions)
request for information