Rated 5 based on 1 product reviews
True Metal Supply

Metal Roofing and Steel Siding

CONTACT INFO
1745 Louisville Dr.
Knoxville, TN 37921
Toll Free: 888-455-TRUE
Phone: 865-224-3055
EMAIL
Request for informationTrue Metal Supply Contact Us / RFI
DOWNLOADS
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Durable Metal Roofing & Siding

Tuff-Rib is the industry standard for through-fastened metal roofing and siding. Engineered for longevity, these 29ga and 26ga steel panels provide a cost-effective solution for residential homes, pole barns, and light commercial buildings. With a 36" coverage area and built-in anti-siphon grooves, Tuff-Rib delivers the 'True Durability' required for harsh weather environments.

Lifetime Warranty
Gain permanent peace of mind with our industry-leading non-prorated warranty. Unlike standard warranties, ours is fully transferable, increasing your home's resale value and ensuring long-term protection against the elements.

Made in America
Support local industry with metal panels forged from 100% American steel and protective coatings. Our Tuff-Rib panels are manufactured by skilled workers in East TN, ensuring high-quality craftsmanship and a reduced carbon footprint from local shipping.

Energy Efficient
Lower your utility bills with solar-reflective coatings. Independent studies show our Tuff-Rib panels, including black, can reduce cooling costs by 15-25% by reflecting infrared radiation and reducing attic heat gain.

Cost Effective
Stop overpaying for temporary roofs. Tuff-Rib is dollar-for-dollar competitive with premium asphalt shingles. Invest in the durability of 29-gauge steel for the same initial cost as shingles, while saving thousands in long-term maintenance and replacement.

- Hide Gallery
Tuff-Rib Metal Panels
CAD Drawings for Tuff-Rib Metal Panels

Tuff-Rib  

Tuff-Rib Profile
download:view: