The Tuned Drums are great for cultivating fun and creativity in children. Each drum is a different size including 15", 12", 10", 8", and 6". The tallest drum makes the deepest sound, while the shortest makes the highest sound. They can be arranged and installed in any location and pattern. Drums must be installed less than 3" or more than 9" apart for children's safety. For wheelchair accessibility, it's recommended to leave a 36" clearance around the entire drum arrangement so children of all abilities can play.
Product Details:
Model Number: TD-IG-N-SRP
HDPE frame
Anodized aluminum chimes and resonators
Stainless steel hardware
C major and A minor
Wheelchair accessible
Includes two attached mallets
In-ground mount, surface mount, or portable
Normal or toddler size
Low maintenance
Constructed of durable materials and backed by the industry's leading warranty
